Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$0.2856 - $0.5261 14 In stock
1/2 in
Black
$0.1106 - $0.1164 11 In stock
PG 7
Black
$1.1833 - $1.2457 Request the lead time here
M40
Grey
$0.1428 - $0.263 157 In stock
PG 9
Black
$0.6782 - $0.7514 Request the lead time here
1.000 in
Black
$1.1833 - $1.2457 Request the lead time here
PG 36
Black
$0.2658 - $0.2798 20 In stock
PG 16
Grey
$0.2985 - $0.3142 Request the lead time here
M12
Black
$0.2249 - $0.4142 3866 In stock
M20
Grey
$1.8546 - $3.4165 Request the lead time here
M63
Grey
$0.1106 - $0.2039 371 In stock
M12
Black
$0.6393 - $0.7083 Request the lead time here
PG 29
Grey
$0.4087 - $0.7529 11763 In stock
M25
Grey
$0.2918 - $0.3071 Request the lead time here
M12
Grey
$0.1838 - $0.1935 20 In stock
PG 11
Grey
$1.1833 - $2.1798 Request the lead time here
PG 36
Grey
$0.1838 - $0.3386 Request the lead time here
PG 11
Black
$0.1106 - $0.1164 Request the lead time here
PG 7
Grey
$0.4693 - $0.8646 Request the lead time here
PG 21
Grey
$2.0402 - $2.1475 Request the lead time here
PG 48
Black
  • of 3
Cable Gland Locknut - Thread Size 1/2 in ; ; Black

467615

Price Range
$0.5261 - $0.2856

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 7 ; ; Black

467585

Price Range
$0.1164 - $0.1106

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M40 ; ; Grey

467757

Price Range
$1.2457 - $1.1833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 9 ; ; Black

467586

Price Range
$0.263 - $0.1428

Stock Levels
157 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1.000 in ; ; Black

467617

Price Range
$0.7514 - $0.6782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 36 ; ; Black

467594

Price Range
$1.2457 - $1.1833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 16 ; Thickness 6.0 mm | 0.236 in ; Grey

467745

Price Range
$0.2798 - $0.2658

Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Black

550914

Price Range
$0.3142 - $0.2985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 ; Thickness 5.5 mm | 0.217 in ; Grey

467754

Price Range
$0.4142 - $0.2249

Stock Levels
3866 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Thickness
    5.5 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M63 ; ; Grey

467759

Price Range
$3.4165 - $1.8546

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; ; Black

467598

Price Range
$0.2039 - $0.1106

Stock Levels
371 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 29 ; ; Grey

467747

Price Range
$0.7083 - $0.6393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 ; ; Grey

467755

Price Range
$0.7529 - $0.4087

Stock Levels
11763 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Grey

550913

Price Range
$0.3071 - $0.2918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 11 ; ; Grey

467743

Price Range
$0.1935 - $0.1838

Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 36 ; ; Grey

467748

Price Range
$2.1798 - $1.1833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 11 ; ; Black

467587

Price Range
$0.3386 - $0.1838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 7 ; ; Grey

467741

Price Range
$0.1164 - $0.1106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 21 ; Thickness 7.0 mm | 0.276 in ; Grey

467746

Price Range
$0.8646 - $0.4693

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 48 ; ; Black

467596

Price Range
$2.1475 - $2.0402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide