Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$1.1488 - $1.2094 Request the lead time here
PG36
Black
$0.2772 - $0.5107 14 In stock
1/2 NPT
Black
$0.2581 - $0.2717 20 In stock
PG16
Grey
$0.2183 - $0.4022 17417 In stock
M20 x 1.5
Grey
$1.8006 - $3.317 Request the lead time here
M63 x 1.5
Grey
$0.4249 - $0.4473 10 In stock
M20 x 1.5
Grey
$0.1785 - $0.3287 Request the lead time here
PG11
Black
$1.5249 - $1.6051 50 In stock
M50 x 1.5
Black
$0.1074 - $0.113 Request the lead time here
PG7
Grey
$0.4556 - $0.8394 Request the lead time here
PG21
Grey
$0.2833 - $0.2981 Request the lead time here
M12
Grey
$0.451 - $0.4998 Request the lead time here
3/4 NPT
Grey
467602 $0.2183 - $0.4022 Request the lead time here
M20 x 1.5
Black
$0.2183 - $0.4022 19 In stock
PG13.5
Grey
$0.1074 - $0.1979 10 In stock
M12 x 1.5
Grey
$0.6206 - $0.6877 10 In stock
M32 x 1.5
Grey
$0.5666 - $0.5964 Request the lead time here
M25 x 1.5
Black
$0.3968 - $0.7309 84 In stock
M25 x 1.5
Black
$1.9807 - $2.085 Request the lead time here
PG48
Grey
$1.5249 - $2.8091 Request the lead time here
PG42
Black
  • of 3
Cable Gland Locknut - Thread Size PG36 ; Thickness 8.0 mm | 0.315 in ; Black

467594

Price Range
$1.2094 - $1.1488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1/2 NPT ; Thickness 7.0 mm | 0.276 in ; Black

467615

Price Range
$0.5107 - $0.2772

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG16 ; Thickness 5.5 mm | 0.217 in ; Grey

467745

Price Range
$0.2717 - $0.2581

Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 x 1.5 ; Thickness 6.0 mm | 0.236 in ; Grey

467754

Price Range
$0.4022 - $0.2183

Stock Levels
17417 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M63 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Grey

467759

Price Range
$3.317 - $1.8006

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    8.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Grey

550925

Price Range
$0.4473 - $0.4249

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG11 ; Thickness 5.0 mm | 0.197 in ; Black

467587

Price Range
$0.3287 - $0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M50 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Black

467611

Price Range
$1.6051 - $1.5249

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG7 ; Thickness 5.0 mm | 0.197 in ; Grey

467741

Price Range
$0.113 - $0.1074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG21 ; Thickness 6.0 mm | 0.236 in ; Grey

467746

Price Range
$0.8394 - $0.4556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Grey

550913

Price Range
$0.2981 - $0.2833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 3/4 NPT ; Thickness 7.0 mm | 0.276 in ; Grey

467762

Price Range
$0.4998 - $0.451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 x 1.5 ; Thickness 5.5 mm | 0.217 in ; Black

467602

Price Range
$0.4022 - $0.2183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    5.5 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG13.5 ; Thickness 5.5 mm | 0.217 in ; Grey

467744

Price Range
$0.4022 - $0.2183

Stock Levels
19 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    5.5 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Grey

467752

Price Range
$0.1979 - $0.1074

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M32 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Grey

467756

Price Range
$0.6877 - $0.6206

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Black

550933

Price Range
$0.5964 - $0.5666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 x 1.5 ; Thickness 6.5 mm | 0.256 in ; Black

467605

Price Range
$0.7309 - $0.3968

Stock Levels
84 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    6.5 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG48 ; Thickness 8.0 mm | 0.315 in ; Grey

467750

Price Range
$2.085 - $1.9807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG42 ; Thickness 8.0 mm | 0.315 in ; Black

467595

Price Range
$2.8091 - $1.5249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    8.0 mm
  • Full Material
    Polyamide