Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$0.2856 - $0.5261 Request the lead time here
1/2 in
Grey
$1.1833 - $1.2457 Request the lead time here
PG 36
Black
$0.2856 - $0.5261 14 In stock
1/2 in
Black
$0.2658 - $0.2798 20 In stock
PG 16
Grey
$0.2249 - $0.4142 3866 In stock
M20
Grey
$1.8546 - $3.4165 Request the lead time here
M63
Grey
$0.2985 - $0.3142 Request the lead time here
M12
Black
$2.0402 - $2.1475 Request the lead time here
PG 48
Black
$0.1428 - $0.263 267 In stock
M16
Grey
$0.5672 - $0.6284 15 In stock
M32
Black
$0.6393 - $0.7083 83 In stock
M32
Black
$0.4645 - $0.5148 Request the lead time here
3/4 in
Black
$0.6782 - $0.7514 Request the lead time here
1.000 in
Grey
$0.5836 - $0.6143 Request the lead time here
M25
Black
$1.5706 - $2.8933 Request the lead time here
PG 42
Grey
$1.5706 - $1.6533 Request the lead time here
M50
Grey
$0.1838 - $0.3386 Request the lead time here
PG 11
Black
$0.4377 - $0.4607 10 In stock
M20
Black
$0.1106 - $0.1164 Request the lead time here
PG 7
Grey
$0.4377 - $0.4607 10 In stock
M20
Grey
  • of 3
Cable Gland Locknut - Thread Size 1/2 in ; ; Grey

467761

Price Range
$0.5261 - $0.2856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 36 ; ; Black

467594

Price Range
$1.2457 - $1.1833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1/2 in ; ; Black

467615

Price Range
$0.5261 - $0.2856

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 16 ; Thickness 6.0 mm | 0.236 in ; Grey

467745

Price Range
$0.2798 - $0.2658

Stock Levels
20 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 ; Thickness 5.5 mm | 0.217 in ; Grey

467754

Price Range
$0.4142 - $0.2249

Stock Levels
3866 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Thickness
    5.5 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M63 ; ; Grey

467759

Price Range
$3.4165 - $1.8546

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Black

550914

Price Range
$0.3142 - $0.2985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 48 ; ; Black

467596

Price Range
$2.1475 - $2.0402

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M16 ; ; Grey

467753

Price Range
$0.263 - $0.1428

Stock Levels
267 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M32 ; Thickness 6.0 mm | 0.236 in ; Black

550940

Price Range
$0.6284 - $0.5672

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M32 ; Thickness 7.0 mm | 0.276 in ; Black

467608

Price Range
$0.7083 - $0.6393

Stock Levels
83 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 3/4 in ; ; Black

467616

Price Range
$0.5148 - $0.4645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size 1.000 in ; ; Grey

467763

Price Range
$0.7514 - $0.6782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M25 ; Thickness 5.0 mm | 0.197 in ; Black

550933

Price Range
$0.6143 - $0.5836

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 42 ; ; Grey

467749

Price Range
$2.8933 - $1.5706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M50 ; ; Grey

467758

Price Range
$1.6533 - $1.5706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 11 ; ; Black

467587

Price Range
$0.3386 - $0.1838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 ; Thickness 5.0 mm | 0.197 in ; Black

550926

Price Range
$0.4607 - $0.4377

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size PG 7 ; ; Grey

467741

Price Range
$0.1164 - $0.1106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    Nylon 6
  • Full Material
    Polyamide
Cable Gland Locknut - Thread Size M20 ; Thickness 5.0 mm | 0.197 in ; Grey

550925

Price Range
$0.4607 - $0.4377

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon
  • Thickness
    5.0 mm
  • Full Material
    Polyamide