Menu Search

Cable Gland Locknuts

In production

These Cable Gland Locknuts, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: Brass
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$4.7765 - $8.7988 Request the lead time here
M12
Natural
$6.2691 - $11.5485 Request the lead time here
M20
Natural
$4.4779 - $4.7136 Request the lead time here
M16
Natural
$7.314 - $7.6989 Request the lead time here
M25
Natural
$15.6728 - $28.8712 Request the lead time here
M40
Natural
$9.8622 - $10.9276 Request the lead time here
M32
Natural
Cable Gland Locknut - Thread Size M12 ; Thickness 4.7 mm | 0.185 in ; Natural

551233

Price Range
$8.7988 - $4.7765

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    4.7 mm
Cable Gland Locknut - Thread Size M20 ; Thickness 4.7 mm | 0.185 in ; Natural

551235

Price Range
$11.5485 - $6.2691

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    4.7 mm
Cable Gland Locknut - Thread Size M16 ; Thickness 4.7 mm | 0.185 in ; Natural

551234

Price Range
$4.7136 - $4.4779

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    4.7 mm
Cable Gland Locknut - Thread Size M25 ; Thickness 5.2 mm | 0.205 in ; Natural

551236

Price Range
$7.6989 - $7.314

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    5.2 mm
Cable Gland Locknut - Thread Size M40 ; Thickness 6.5 mm | 0.256 in ; Natural

551238

Price Range
$28.8712 - $15.6728

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    6.5 mm
Cable Gland Locknut - Thread Size M32 ; Thickness 5.7 mm | 0.224 in ; Natural

551237

Price Range
$10.9276 - $9.8622

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Thickness
    5.7 mm