Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Component Type View
$0.1017 - $0.1874 259 In stock
M25 x 1.5
Black
$0.089 - $0.0986 Request the lead time here
PG 9
Black
467643 $0.0606 - $0.1118 Request the lead time here
PG 7
Black
$0.2249 - $0.4142 Request the lead time here
PG 42
Black
$0.0899 - $0.0996 Request the lead time here
M12 x 1.5
Black
$0.1355 - $0.1502 Request the lead time here
PG 29
Black
$0.3034 - $0.3194 120 In stock
M50 x 1.5
Black
$0.0821 - $0.1512 20 In stock
PG 13.5
Black
$0.2061 - $0.3798 Request the lead time here
PG 36
Black
$0.1068 - $0.1184 Request the lead time here
1/2" NPT
Black
$0.1246 - $0.1381 Request the lead time here
PG 21
Black
$0.1068 - $0.1184 193 In stock
M20 x 1.5 mm
Black
$0.0606 - $0.0638 10 In stock
PG 9
Black
$0.2445 - $0.4504 Request the lead time here
PG 42
Black
$0.0606 - $0.1118 12 In stock
3/8" NPT
Black
$0.1686 - $0.3107 Request the lead time here
PG 29
Black
$0.1695 - $0.1785 40 In stock
M32 x 1.5
Black
$0.0899 - $0.0996 Request the lead time here
M16 x 1.5
Black
$0.1017 - $0.1874 Request the lead time here
PG 21
Black
$0.2811 - $0.2958 Request the lead time here
PG 48
Black
  • of 3
Cable Gland Washer - M25 x 1.5; Neoprene; Black

467663

Price Range
$0.1874 - $0.1017

Stock Levels
259 In stock
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    1.6 mm
Cable Gland Washer - PG 9; Neoprene; Black

467678

Price Range
$0.0986 - $0.089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    2.0 mm
  • Thickness
    2.3 mm
Cable Gland Washer - PG 7; Neoprene; Black

467643

Price Range
$0.1118 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    1.3 mm
Cable Gland Washer - PG 42; Neoprene; Black

467685

Price Range
$0.4142 - $0.2249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    5.0 mm
  • Thickness
    5.0 mm
Cable Gland Washer - M12 x 1.5; Neoprene; Black

467687

Price Range
$0.0996 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    1.5 mm
Cable Gland Washer - PG 29; Neoprene; Black

467651

Price Range
$0.1502 - $0.1355

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    2.2 mm
Cable Gland Washer - M50 x 1.5; Neoprene; Black

467670

Price Range
$0.3194 - $0.3034

Stock Levels
120 In stock
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    2.0 mm
  • Thickness
    2.2 mm
Cable Gland Washer - PG 13.5; Neoprene; Black

467646

Price Range
$0.1512 - $0.0821

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    1.8 mm
Cable Gland Washer - PG 36; Neoprene; Black

467684

Price Range
$0.3798 - $0.2061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    5.0 mm
  • Thickness
    5.0 mm
Cable Gland Washer - 1/2" NPT; Neoprene; Black

467698

Price Range
$0.1184 - $0.1068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    4.5 mm
  • Thickness
    4.5 mm
Cable Gland Washer - PG 21; Neoprene; Black

467682

Price Range
$0.1381 - $0.1246

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    3.5 mm
  • Thickness
    3.5 mm
Cable Gland Washer - M20 x 1.5 mm; Neoprene; Black

467690

Price Range
$0.1184 - $0.1068

Stock Levels
193 In stock
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    1.5 mm
Cable Gland Washer - PG 9; Neoprene; Black

467644

Price Range
$0.0638 - $0.0606

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    1.4 mm
Cable Gland Washer - PG 42; Neoprene; Black

467653

Price Range
$0.4504 - $0.2445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    2.0 mm
  • Thickness
    2.5 mm
Cable Gland Washer - 3/8" NPT; Neoprene; Black

467672

Price Range
$0.1118 - $0.0606

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.1 mm
  • Thickness
    1.1 mm
Cable Gland Washer - PG 29; Neoprene; Black

467683

Price Range
$0.3107 - $0.1686

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    4.0 mm
  • Thickness
    4.0 mm
Cable Gland Washer - M32 x 1.5; Neoprene; Black

467693

Price Range
$0.1785 - $0.1695

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    1.5 mm
Cable Gland Washer - M16 x 1.5; Neoprene; Black

467688

Price Range
$0.0996 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    2.0 mm
Cable Gland Washer - PG 21; Neoprene; Black

467649

Price Range
$0.1874 - $0.1017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    1.5 mm
  • Thickness
    1.6 mm
Cable Gland Washer - PG 48; Neoprene; Black

467686

Price Range
$0.2958 - $0.2811

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Neoprene
  • Full Material
    Neoprene
  • Overall Height
    5.0 mm
  • Thickness
    5.0 mm