Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
$5.3529 - $5.9311 Request the lead time here
Standard
PG 13.5
Natural
$13.864 - $25.539 Request the lead time here
Standard
PG 29
Natural
$5.5357 - $6.1338 Request the lead time here
Standard
M20
Natural
$44.929 - $82.764 Request the lead time here
Advanced EMC
M25
Natural
$30.0024 - $55.2678 Request the lead time here
Advanced EMC
M16
Natural
$286.7251 - $317.7009 Request the lead time here
Standard
M40
Natural
$171.0106 - $315.0195 Request the lead time here
Standard
M25
Natural
$4.9391 - $5.4726 Request the lead time here
Standard
PG 13.5
Natural
$29.8532 - $54.9927 Request the lead time here
Advanced EMC
M12
Natural
$6.6282 - $7.3443 Request the lead time here
Standard
PG 21
Natural
$4.8431 - $5.3662 Request the lead time here
Standard
PG 16
Natural
$3.696 - $4.0953 Request the lead time here
Standard
M16
Natural
$7.1715 - $7.9463 Request the lead time here
Standard
PG 21
Natural
$212.1368 - $235.0547 Request the lead time here
Standard
M32
Natural
$32.54 - $59.942 Request the lead time here
Advanced EMC
M20
Natural
$2.7034 - $2.9955 75 In stock
Standard
PG 7
Natural
$115.0359 - $211.9081 Request the lead time here
Standard
M16
Natural
$47.7603 - $87.9794 Request the lead time here
Standard
M63
Natural
$600.6763 - $665.5693 Request the lead time here
Standard
M63
Natural
$3.2598 - $3.6119 Request the lead time here
Standard
PG 9
Natural
  • of 2
Natural Brass Cable Gland - Thread Size PG 13.5; Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in; Mounting Thread Length 6.5 mm | 0.256 in

490673

Price Range
$5.9311 - $5.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
Natural Brass Cable Gland - Thread Size PG 29; Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in; Mounting Thread Length 8.0 mm | 0.315 in

490679

Price Range
$25.539 - $13.864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    18.0 - 25.0 mm
Natural Brass Cable Gland - Thread Size M20; Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in; Mounting Thread Length 6.5 mm | 0.256 in

490692

Price Range
$6.1338 - $5.5357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 17.0 mm | 0.354 - 0.669 in ; Mounting Thread Length 7.0 mm | 0.276 in ; Natural

551242

Price Range
$82.764 - $44.929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Compatible Cable Diameter Range
    9.0 - 17.0 mm
Cable Gland - Compatible Cable Diameter Range 4.5 - 10.0 mm | 0.177 - 0.394 in ; Mounting Thread Length 6.0 mm | 0.236 in ; Natural

551240

Price Range
$55.2678 - $30.0024

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Compatible Cable Diameter Range
    4.5 - 10.0 mm
Cable Gland - Compatible Cable Diameter Range 16.0 - 28.0 mm | 0.63 - 1.102 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Natural

551791

Price Range
$317.7009 - $286.7251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel;EPDM
  • Compatible Cable Diameter Range
    16.0 - 28.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 17.0 mm | 0.354 - 0.669 in ; Mounting Thread Length 7.0 mm | 0.276 in ; Natural

551789

Price Range
$315.0195 - $171.0106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel;EPDM
  • Compatible Cable Diameter Range
    9.0 - 17.0 mm
Natural Brass Cable Gland - Thread Size PG 13.5; Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in; Mounting Thread Length 6.5 mm | 0.256 in

490674

Price Range
$5.4726 - $4.9391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    5.0 - 9.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 5.0 mm | 0.197 in ; Natural

551239

Price Range
$54.9927 - $29.8532

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Compatible Cable Diameter Range
    3.0 - 7.0 mm
Natural Brass Cable Gland - Thread Size PG 21; Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in; Mounting Thread Length 7.0 mm | 0.276 in

490677

Price Range
$7.3443 - $6.6282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
Natural Brass Cable Gland - Thread Size PG 16; Compatible Cable Diameter Range 10.0 - 14.0 mm | 0.394 - 0.551 in; Mounting Thread Length 6.5 mm | 0.256 in

490675

Price Range
$5.3662 - $4.8431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
Natural Brass Cable Gland - Thread Size M16; Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in; Mounting Thread Length 6.0 mm | 0.236 in

490690

Price Range
$4.0953 - $3.696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    2.0 - 6.0 mm
Natural Brass Cable Gland - Thread Size PG 21; Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in; Mounting Thread Length 7.0 mm | 0.276 in

490678

Price Range
$7.9463 - $7.1715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    9.0 - 16.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 21.0 mm | 0.512 - 0.827 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Natural

551790

Price Range
$235.0547 - $212.1368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel;EPDM
  • Compatible Cable Diameter Range
    13.0 - 21.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 13.0 mm | 0.236 - 0.512 in ; Mounting Thread Length 6.0 mm | 0.236 in ; Natural

551241

Price Range
$59.942 - $32.54

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Compatible Cable Diameter Range
    6.0 - 13.0 mm
Natural Brass Cable Gland - Thread Size PG 7; Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in; Mounting Thread Length 5.0 mm | 0.197 in

490667

Price Range
$2.9955 - $2.7034

Stock Levels
75 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
Cable Gland - Compatible Cable Diameter Range 4.5 - 10.0 mm | 0.177 - 0.394 in ; Mounting Thread Length 5.0 mm | 0.197 in ; Natural

551787

Price Range
$211.9081 - $115.0359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel;EPDM
  • Compatible Cable Diameter Range
    4.5 - 10.0 mm
Natural Brass Cable Gland - Thread Size M63; Compatible Cable Diameter Range 37.0 - 44.0 mm | 1.457 - 1.732 in; Mounting Thread Length 10.0 mm | 0.394 in

490701

Price Range
$87.9794 - $47.7603

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    37.0 - 44.0 mm
Cable Gland - Compatible Cable Diameter Range 34.0 - 48.0 mm | 1.339 - 1.89 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Natural

551793

Price Range
$665.5693 - $600.6763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel;EPDM
  • Compatible Cable Diameter Range
    34.0 - 48.0 mm
Natural Brass Cable Gland - Thread Size PG 9; Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in; Mounting Thread Length 6.0 mm | 0.236 in

490669

Price Range
$3.6119 - $3.2598

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm