Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
$0.428 - $0.7884 118 In stock
Standard
M12
Black
$6.656 - $12.2613 15 In stock
Standard
M50
Grey
$6.4967 - $6.8385 10 In stock
Standard
M50
Grey
$5.5069 - $10.1442 Request the lead time here
Multi Slot
M32
Black
$2.8973 - $3.2104 45 In stock
Standard
M32
Grey
$5.5469 - $5.8389 10 In stock
Standard
M40
Grey
$14.2019 - $26.1615 Request the lead time here
ATEX
M32
Black
$1.9831 - $3.6531 Request the lead time here
Multi Slot
M16
Black
$14.2019 - $26.1615 Request the lead time here
ATEX Low Voltage
M32
Green
$24.781 - $27.4582 Request the lead time here
ATEX Low Voltage
M40
Green
$1.05 - $1.9344 Request the lead time here
Standard
PG 13.5
Grey
$0.6533 - $1.2034 59 In stock
Standard
M16
Black
$6.4967 - $6.8385 10 In stock
Standard
M50
Black
$1.7878 - $1.981 Request the lead time here
Standard
3/4" NPT
Grey
$1.1298 - $2.0813 Request the lead time here
Standard
1/2" NPT
Grey
$1.0292 - $1.8961 82 In stock
Standard
M20
Black
$1.0691 - $1.1254 Request the lead time here
Standard
PG 16
Grey
$2.0015 - $2.1068 Request the lead time here
Standard
PG 21
Grey
$1.1091 - $2.043 19 In stock
Standard
1/2" NPT
Black
$1.5647 - $2.8824 12 In stock
Standard
M25
Black
  • of 10
Cable Gland - ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467242

Price Range
$0.7884 - $0.428

Stock Levels
118 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    8.0 mm
Cable Gland - ; Mounting Thread Length 14.0 mm | 0.551 in ; Grey

467299

Price Range
$12.2613 - $6.656

Stock Levels
15 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    14.0 mm
Cable Gland - ; Mounting Thread Length 18.0 mm | 0.709 in ; Grey

467342

Price Range
$6.8385 - $6.4967

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    18.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 21.0 mm | 0.512 - 0.827 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

550938

Price Range
$10.1442 - $5.5069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Multi Slot
  • Material
    PA
  • Compatible Cable Diameter Range
    13.0 - 21.0 mm
  • Maximum Compatible Cable Diameter
    21.0 mm
Cable Gland - ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467338

Price Range
$3.2104 - $2.8973

Stock Levels
45 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    15.0 mm
Cable Gland - ; Mounting Thread Length 18.0 mm | 0.709 in ; Grey

467340

Price Range
$5.8389 - $5.5469

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    18.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 21.0 mm | 0.512 - 0.827 in ; Mounting Thread Length 12.0 mm | 0.472 in ; Black

551797

Price Range
$26.1615 - $14.2019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • Material
    PA
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Compatible Cable Diameter Range
    13.0 - 21.0 mm
Cable Gland - Compatible Cable Diameter Range 4.5 - 10.0 mm | 0.177 - 0.394 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Black

550918

Price Range
$3.6531 - $1.9831

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Multi Slot
  • Material
    PA
  • Compatible Cable Diameter Range
    4.5 - 10.0 mm
  • Maximum Compatible Cable Diameter
    10.0 mm
Cable Gland - Compatible Cable Diameter Range 130.0 - 21.0 mm | 5.118 - 0.827 in ; Mounting Thread Length 12.0 mm | 0.472 in ; Green

551804

Price Range
$26.1615 - $14.2019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Gland Form
    ATEX Low Voltage
  • Material
    PA
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Compatible Cable Diameter Range
    130.0 - 21.0 mm
Cable Gland - Compatible Cable Diameter Range 17.0 - 28.0 mm | 0.669 - 1.102 in ; Mounting Thread Length 12.0 mm | 0.472 in ; Green

551805

Price Range
$27.4582 - $24.781

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Gland Form
    ATEX Low Voltage
  • Material
    PA
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Compatible Cable Diameter Range
    17.0 - 28.0 mm
Cable Gland - ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467229

Price Range
$1.9344 - $1.05

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    15.0 mm
Cable Gland - ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467304

Price Range
$1.2034 - $0.6533

Stock Levels
59 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    15.0 mm
Cable Gland - ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467320

Price Range
$6.8385 - $6.4967

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    18.0 mm
Cable Gland - ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467358

Price Range
$1.981 - $1.7878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    15.0 mm
Cable Gland - ; Mounting Thread Length 13.0 mm | 0.512 in ; Grey

467357

Price Range
$2.0813 - $1.1298

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    13.0 mm
Cable Gland - ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467308

Price Range
$1.8961 - $1.0292

Stock Levels
82 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    15.0 mm
Cable Gland - ; Mounting Thread Length 10.0 mm | 0.394 in ; Grey

467186

Price Range
$1.1254 - $1.0691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    10.0 mm
Cable Gland - ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467233

Price Range
$2.1068 - $2.0015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    15.0 mm
Cable Gland - ; Mounting Thread Length 13.0 mm | 0.512 in ; Black

467348

Price Range
$2.043 - $1.1091

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    13.0 mm
Cable Gland - ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

467256

Price Range
$2.8824 - $1.5647

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    Nylon
  • Mounting Thread Length
    10.0 mm