Thermal Protection sleeves protect against temperature and abrasion. Suitable for use between 196 degrees C up to +350 degrees C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | Nominal Inside Diameter | View | |
---|---|---|---|---|---|---|
$4,417.3446 - $4,894.5646 | Request the lead time here |
|
2.559 in
65.0 mm
|
|
||
$1,445.3982 - $1,601.5493 | Request the lead time here |
|
0.63 in
16.0 mm
|
|
||
$2,742.1803 - $3,038.4268 | Request the lead time here |
|
1.299 in
33.0 mm
|
|
||
$1,874.5231 - $2,077.0339 | Request the lead time here |
|
0.787 in
20.0 mm
|
|
||
$3,669.6068 - $4,066.0463 | Request the lead time here |
|
2.047 in
52.0 mm
|
|
||
$1,229.7905 - $1,362.6488 | Request the lead time here |
|
0.512 in
13.0 mm
|
|
||
$625.1628 - $692.7012 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
||
$2,202.6382 - $2,440.5964 | Request the lead time here |
|
1.024 in
26.0 mm
|
|
||
$3,092.6258 - $3,426.7322 | Request the lead time here |
|
1.535 in
39.0 mm
|
|
||
$1,065.6854 - $1,180.8149 | Request the lead time here |
|
0.394 in
10.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue