Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
Black
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
Polyethylene
|
|||
| Request the lead time here |
Natural
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
Polyethylene
|
|||
| Request the lead time here |
Natural
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Polyethylene
|
|||
| 19 In stock |
Natural
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
Polyethylene
|
|||
| Request the lead time here |
Black
|
0.750 in
19.1 mm
|
3.500 in
88.9 mm
|
Polyethylene
|
|||
| Request the lead time here |
Black
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
Polyethylene
|
|||
| Request the lead time here |
Natural
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
Polyethylene
|
|||
| Request the lead time here |
Black
|
0.787 in
20.0 mm
|
4.724 in
120.0 mm
|
Low Density Polyethylene
|
|||
| Request the lead time here |
Natural
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Low Density Polyethylene
|
|||
| 1 In stock |
Black
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
Polyethylene
|
|||
| Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
5.906 in
150.0 mm
|
Low Density Polyethylene
|
|||
| Request the lead time here |
Natural
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
Low Density Polyethylene
|
|||
| Request the lead time here |
Black
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Low Density Polyethylene
|
|||
| Request the lead time here |
Black
|
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
|||
| 3 In stock |
Black
|
0.315 in
8.0 mm
|
0.945 in
24.0 mm
|
Polyethylene
|
|||
| 1 In stock |
Black
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
Polyethylene
|
|||
| Request the lead time here |
Natural
|
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
|||
| Request the lead time here |
Natural
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Low Density Polyethylene
|
|||
| 1 In stock |
Black
|
0.748 in
19.0 mm
|
2.559 in
65.0 mm
|
Polyethylene
|
|||
| Request the lead time here |
Black
|
0.512 in
13.0 mm
|
2.756 in
70.0 mm
|
Low Density Polyethylene
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue