A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $230.4228 - $255.3161 | Request the lead time here |
Black
|
0.750 in
19.1 mm
|
3.500 in
88.9 mm
|
Polyethylene
|
||
| $133.4253 - $147.8397 | Request the lead time here |
Natural
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Heat Stabilized Nylon
|
||
| $249.6677 - $276.6401 | Request the lead time here |
Natural
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
Polyethylene
|
||
| $166.7601 - $184.7758 | Request the lead time here |
Black
|
0.188 in
4.8 mm
|
0.750 in
19.1 mm
|
Polyethylene
|
||
| $180.7856 - $421.8447 | Request the lead time here |
Natural
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
Polyethylene
|
||
| $209.4597 - $232.0883 | Request the lead time here |
Black
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
Polyethylene
|
||
| $176.0389 - $195.057 | 19 In stock |
Natural
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
Polyethylene
|
||
| $115.8128 - $128.3245 | Request the lead time here |
Natural
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Polyethylene
|
||
| $1.5954 - $1.7677 | Request the lead time here |
Natural
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
Low Density Polyethylene
|
||
| $19.327 - $21.415 | 1 In stock |
Black
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
Polyethylene
|
||
| $1.9543 - $2.1654 | Request the lead time here |
Natural
|
0.512 in
13.0 mm
|
2.756 in
70.0 mm
|
Low Density Polyethylene
|
||
| $0.8394 - $0.8836 | Request the lead time here |
Black
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Low Density Polyethylene
|
||
| $9.4006 - $10.4162 | 2 In stock |
Black
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
Polyethylene
|
||
| $3.5129 - $3.8923 | Request the lead time here |
Natural
|
0.787 in
20.0 mm
|
4.724 in
120.0 mm
|
Low Density Polyethylene
|
||
| $13.8675 - $15.3657 | 2 In stock |
Black
|
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
Polyethylene
|
||
| $5.116 - $5.3853 | Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
5.906 in
150.0 mm
|
Low Density Polyethylene
|
||
| $3.747 - $4.1518 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
4.724 in
120.0 mm
|
Low Density Polyethylene
|
||
| $12.0725 - $13.3768 | 3 In stock |
Black
|
0.315 in
8.0 mm
|
0.945 in
24.0 mm
|
Polyethylene
|
||
| $44.4344 - $49.2348 | 1 In stock |
Black
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
Polyethylene
|
||
| $36.9022 - $40.8888 | 1 In stock |
Black
|
0.748 in
19.0 mm
|
2.559 in
65.0 mm
|
Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue