Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Body Diameter | Mount Type | Thread Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $100.455 - $111.3074 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Internal Thread
|
0.591 in
15.0 mm
|
|
||
| $61.964 - $68.6582 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Internal Thread
|
0.394 in
10.0 mm
|
|
||
| $74.7149 - $82.7865 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Internal Thread
|
0.472 in
12.0 mm
|
|
||
| $66.7626 - $73.9752 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Internal Thread
|
0.394 in
10.0 mm
|
|
||
| $87.8036 - $97.2894 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Internal Thread
|
0.591 in
15.0 mm
|
|
||
| $79.6958 - $88.3057 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Internal Thread
|
0.472 in
12.0 mm
|
|
||
| $9.7022 - $17.8725 | Request the lead time here |
M8
|
|
0.591 in
15.0 mm
|
Insert
|
|
1.496 in
38.0 mm
|
||
| $10.3194 - $19.0097 | Request the lead time here |
M6
|
|
0.591 in
15.0 mm
|
Insert
|
|
1.496 in
38.0 mm
|
||
| $9.6979 - $17.8646 | Request the lead time here |
M5
|
|
0.472 in
12.0 mm
|
Insert
|
|
1.142 in
29.0 mm