Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Body Diameter | Mount Type | Thread Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $71.0634 - $78.7406 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
2.48 in
63.0 mm
|
||
| 1220695 | $111.5503 - $123.6015 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.976 in
101.0 mm
|
|
| $103.7954 - $115.0088 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.976 in
101.0 mm
|
||
| $70.3527 - $77.9532 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
2.48 in
63.0 mm
|
||
| $104.8439 - $116.1705 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.976 in
101.0 mm
|
||
| $106.5917 - $118.1071 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.976 in
101.0 mm
|
||
| $106.5917 - $118.1071 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.976 in
101.0 mm
|
||
| $104.8021 - $116.1242 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
3.976 in
101.0 mm
|
||
| $72.1931 - $79.9924 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
2.48 in
63.0 mm
|
||
| $70.8002 - $78.4489 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
2.48 in
63.0 mm
|
||
| $85.5641 - $94.8079 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.228 in
82.0 mm
|
||
| 1220714 | $70.8002 - $78.4489 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
2.48 in
63.0 mm
|
|
| $89.0016 - $98.6168 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.228 in
82.0 mm
|
||
| $107.822 - $119.4703 | Request the lead time here |
M10
|
4.567 in
116.0 mm
|
1.181 in
30.0 mm
|
Stud
|
1.772 in
45.0 mm
|
3.976 in
101.0 mm
|
||
| $86.1234 - $95.4276 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm
|
||
| $105.2495 - $116.6199 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.976 in
101.0 mm
|
||
| $108.7168 - $120.4619 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.976 in
101.0 mm
|
||
| $108.7168 - $120.4619 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.976 in
101.0 mm
|
||
| $74.8042 - $82.8856 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
2.48 in
63.0 mm
|
||
| $69.7935 - $77.3335 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.63 in
16.0 mm
|
2.48 in
63.0 mm