Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Body Diameter | Mount Type | Thread Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $70.0172 - $77.5813 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
2.48 in
63.0 mm
|
||
| $72.9253 - $80.8036 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
2.48 in
63.0 mm
|
||
| 1220714 | $70.8002 - $78.4489 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
2.48 in
63.0 mm
|
|
| $89.0016 - $98.6168 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.228 in
82.0 mm
|
||
| $84.7337 - $93.8878 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.228 in
82.0 mm
|
||
| $72.1931 - $79.9924 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
2.48 in
63.0 mm
|
||
| $85.1167 - $94.3123 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.228 in
82.0 mm
|
||
| $70.7244 - $78.365 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
2.48 in
63.0 mm
|
||
| $83.4391 - $92.4532 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.787 in
20.0 mm
|
3.228 in
82.0 mm
|
||
| $70.8374 - $78.4902 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
2.48 in
63.0 mm
|
||
| $83.8864 - $92.9489 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
0.984 in
25.0 mm
|
3.228 in
82.0 mm
|
||
| $104.8021 - $116.1242 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
3.976 in
101.0 mm
|
||
| $72.1931 - $79.9924 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
2.48 in
63.0 mm
|
||
| $108.9111 - $120.6771 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.976 in
101.0 mm
|
||
| $70.8002 - $78.4489 | Request the lead time here |
M6
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
2.48 in
63.0 mm
|
||
| $72.9253 - $80.8036 | Request the lead time here |
M5
|
|
0.748 in
19.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
2.48 in
63.0 mm
|
||
| $84.222 - $93.3207 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.181 in
30.0 mm
|
3.228 in
82.0 mm
|
||
| 1220697 | $112.2662 - $124.3946 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.378 in
35.0 mm
|
3.976 in
101.0 mm
|
|
| $88.0101 - $97.5182 | Request the lead time here |
M6
|
|
0.984 in
25.0 mm
|
Screw Mount
|
2.362 in
60.0 mm
|
3.228 in
82.0 mm
|
||
| $86.9933 - $96.3914 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
Screw Mount
|
1.969 in
50.0 mm
|
3.228 in
82.0 mm