Menu Search

Cam Levers - Threaded Stud

In production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Body Diameter Mount Type Thread Length Overall Height View
$70.0172 - $77.5813 Request the lead time here
M5
19.0 mm
Screw Mount
20.0 mm
63.0 mm
$72.9253 - $80.8036 Request the lead time here
M6
19.0 mm
Screw Mount
50.0 mm
63.0 mm
1220714 $70.8002 - $78.4489 Request the lead time here
M5
16.0 mm
Screw Mount
35.0 mm
63.0 mm
$89.0016 - $98.6168 Request the lead time here
M8
25.0 mm
Screw Mount
20.0 mm
82.0 mm
$84.7337 - $93.8878 Request the lead time here
M8
25.0 mm
Screw Mount
25.0 mm
82.0 mm
$72.1931 - $79.9924 Request the lead time here
M5
19.0 mm
Screw Mount
40.0 mm
63.0 mm
$85.1167 - $94.3123 Request the lead time here
M6
25.0 mm
Screw Mount
35.0 mm
82.0 mm
$70.7244 - $78.365 Request the lead time here
M6
19.0 mm
Screw Mount
20.0 mm
63.0 mm
$83.4391 - $92.4532 Request the lead time here
M6
25.0 mm
Screw Mount
20.0 mm
82.0 mm
$70.8374 - $78.4902 Request the lead time here
M5
19.0 mm
Screw Mount
25.0 mm
63.0 mm
$83.8864 - $92.9489 Request the lead time here
M6
25.0 mm
Screw Mount
25.0 mm
82.0 mm
$104.8021 - $116.1242 Request the lead time here
M8
30.0 mm
Screw Mount
30.0 mm
101.0 mm
$72.1931 - $79.9924 Request the lead time here
M6
19.0 mm
Screw Mount
40.0 mm
63.0 mm
$108.9111 - $120.6771 Request the lead time here
M8
30.0 mm
Screw Mount
50.0 mm
101.0 mm
$70.8002 - $78.4489 Request the lead time here
M6
19.0 mm
Screw Mount
35.0 mm
63.0 mm
$72.9253 - $80.8036 Request the lead time here
M5
19.0 mm
Screw Mount
50.0 mm
63.0 mm
$84.222 - $93.3207 Request the lead time here
M8
25.0 mm
Screw Mount
30.0 mm
82.0 mm
1220697 $112.2662 - $124.3946 Request the lead time here
M10
30.0 mm
Screw Mount
35.0 mm
101.0 mm
$88.0101 - $97.5182 Request the lead time here
M6
25.0 mm
Screw Mount
60.0 mm
82.0 mm
$86.9933 - $96.3914 Request the lead time here
M8
25.0 mm
Screw Mount
50.0 mm
82.0 mm
  • of 3
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220711

Price Range
$77.5813 - $70.0172

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220724

Price Range
$80.8036 - $72.9253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:16.0 mm | 0.63 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220714

Price Range
$78.4489 - $70.8002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220734

Price Range
$98.6168 - $89.0016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220735

Price Range
$93.8878 - $84.7337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220715

Price Range
$79.9924 - $72.1931

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220729

Price Range
$94.3123 - $85.1167

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220719

Price Range
$78.365 - $70.7244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:20.0 mm | 0.787 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220726

Price Range
$92.4532 - $83.4391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220712

Price Range
$78.4902 - $70.8374

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220727

Price Range
$92.9489 - $83.8864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220704

Price Range
$116.1242 - $104.8021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:40.0 mm | 1.575 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220723

Price Range
$79.9924 - $72.1931

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220707

Price Range
$120.6771 - $108.9111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220722

Price Range
$78.4489 - $70.8002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:19.0 mm | 0.748 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 63.0 mm | 2.48 in ; ; Mount Type - Screw Mount

1220716

Price Range
$80.8036 - $72.9253

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Handle Radius
    63.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:30.0 mm | 1.181 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220736

Price Range
$93.3207 - $84.222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:30.0 mm | 1.181 in ; Thread Length:35.0 mm | 1.378 in ; Overall Height - 101.0 mm | 3.976 in ; ; Mount Type - Screw Mount

1220697

Price Range
$124.3946 - $112.2662

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Handle Radius
    101.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:60.0 mm | 2.362 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220732

Price Range
$97.5182 - $88.0101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Handle Radius
    82.0 mm
Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:50.0 mm | 1.969 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

1220739

Price Range
$96.3914 - $86.9933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm