Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Body Diameter | Mount Type | Thread Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $106.5917 - $118.1071 | Request the lead time here |
M10
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.976 in
101.0 mm
|
||
| $106.5917 - $118.1071 | Request the lead time here |
M8
|
|
1.181 in
30.0 mm
|
Screw Mount
|
1.575 in
40.0 mm
|
3.976 in
101.0 mm
|
||
| $11.6614 - $21.4815 | Request the lead time here |
M10
|
|
0.728 in
18.5 mm
|
Stud
|
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
||
| $10.1453 - $18.6889 | Request the lead time here |
M8
|
|
0.591 in
15.0 mm
|
Threaded Stud
|
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
||
| $9.9833 - $18.3906 | Request the lead time here |
M8
|
|
0.591 in
15.0 mm
|
Threaded Stud
|
0.591 in
15.0 mm
|
1.457 in
37.0 mm
|
||
| $13.294 - $24.4889 | Request the lead time here |
M12
|
|
0.728 in
18.5 mm
|
Stud
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
||
| $12.9305 - $23.8193 | Request the lead time here |
M10
|
3.622 in
92.0 mm
|
0.728 in
18.5 mm
|
Stud
|
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
||
| $10.1453 - $18.6889 | Request the lead time here |
M8
|
|
0.591 in
15.0 mm
|
Threaded Stud
|
0.787 in
20.0 mm
|
1.457 in
37.0 mm
|
||
| $10.1951 - $18.7806 | Request the lead time here |
M6
|
|
0.472 in
12.0 mm
|
Threaded Stud
|
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
||
| $13.4278 - $24.7355 | Request the lead time here |
M10
|
|
0.728 in
18.5 mm
|
Stud
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
||
| $11.6871 - $21.529 | Request the lead time here |
M8
|
|
0.591 in
15.0 mm
|
Threaded Stud
|
1.575 in
40.0 mm
|
1.457 in
37.0 mm
|
||
| $13.8771 - $25.563 | Request the lead time here |
M12
|
|
0.728 in
18.5 mm
|
Stud
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm