Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Cam Length | Finish | Lock Type | View | |
|---|---|---|---|---|---|---|---|
| $14.2743 - $15.8164 | Request the lead time here |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
| $14.2743 - $15.8164 | Request the lead time here |
0.807 in
20.5 mm
|
1.772 in
45.0 mm
|
Black Powder Coated
|
|
||
| $11.3309 - $12.5551 | Request the lead time here |
0.728 in
18.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
| $14.2743 - $15.8164 | Request the lead time here |
0.807 in
20.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
| $14.2743 - $15.8164 | Request the lead time here |
0.335 in
8.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
| $14.2743 - $15.8164 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
| $14.2743 - $15.8164 | Request the lead time here |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Black Powder Coated
|
|
||
| $11.0766 - $12.2733 | Request the lead time here |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
No Finish
|
|
||
| $10.9446 - $12.1269 | Request the lead time here |
0.965 in
24.5 mm
|
1.772 in
45.0 mm
|
No Finish
|
|
||
| $14.2743 - $15.8164 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
Black Powder Coated
|
|
||
| $14.2743 - $15.8164 | Request the lead time here |
0.965 in
24.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
|
||
| $14.2743 - $15.8164 | Request the lead time here |
0.965 in
24.5 mm
|
1.772 in
45.0 mm
|
Black Powder Coated
|
|
||
| $20.2422 - $37.2883 | 1 In stock |
|
1.181 in
30.0 mm
|
|
|
||
| $3.3524 - $3.7145 | Request the lead time here |
|
1.201 in
30.5 mm
|
E-Coat
|
Keyed Alike
|
||
| $5.2509 - $5.8182 | Request the lead time here |
|
1.28 in
32.5 mm
|
No Finish
|
|
||
| Request the lead time here |
|
|
Powder Coating
|
|
|||
| $13.0689 - $24.0743 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
Chrome Plated
|
Master Key
|
||
| $7.4791 - $8.2871 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
No Finish
|
Keyed Alike
|
||
| $4.8071 - $5.3264 | Request the lead time here |
|
1.969 in
50.0 mm
|
Bright Chrome
|
Keyed Alike
|
||
| $4.3709 - $4.8431 | Request the lead time here |
0.807 in
20.5 mm
|
1.969 in
50.0 mm
|
Bright Chrome
|
Keyed Alike