Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
99 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Lock Type View
$13.8585 - $15.3557 Request the lead time here
14.5 mm
45.0 mm
Black Powder Coated
$13.8585 - $15.3557 Request the lead time here
24.5 mm
45.0 mm
Chrome Plated
$13.8585 - $15.3557 Request the lead time here
24.5 mm
45.0 mm
Black Powder Coated
$19.6527 - $36.2022 1 In stock
30.0 mm
30.0 mm
Chrome Plated
$18.6972 - $19.6813 Request the lead time here
23.0 mm
30.0 mm
Chrome Plated
$18.4243 - $19.394 Request the lead time here
16.0 mm
30.0 mm
Chrome Plated
$19.6527 - $20.687 Request the lead time here
30.0 mm
30.0 mm
Chrome Plated
$13.8585 - $15.3557 Request the lead time here
14.5 mm
45.0 mm
Chrome Plated
$9.308 - $10.3136 Request the lead time here
20.0 mm
44.8 mm
Cylinder Locking
Request the lead time here
11.0 mm
16.0 mm
No Finish
$16.515 - $18.2992 Request the lead time here
25.3 mm
45.0 mm
Cylinder Locking
$4.5641 - $5.0572 Request the lead time here
5.2 mm
Bright Chrome Plating
Cylinder Locking
Request the lead time here
11.0 mm
16.0 mm
No Finish
Request the lead time here
17.0 mm
30.0 mm
No Finish
$5.2595 - $5.8277 Request the lead time here
4.2 mm
Bright Chrome Plating
Cylinder Locking
$13.8585 - $15.3557 Request the lead time here
20.5 mm
45.0 mm
Chrome Plated
$13.8585 - $15.3557 Request the lead time here
26.5 mm
45.0 mm
Chrome Plated
$13.8585 - $15.3557 Request the lead time here
8.5 mm
45.0 mm
Chrome Plated
$13.8585 - $15.3557 Request the lead time here
26.5 mm
45.0 mm
Black Powder Coated
$10.754 - $11.9158 Request the lead time here
26.5 mm
45.0 mm
No Finish
  • of 5
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Black Powder Coated

496649

Price Range
$15.3557 - $13.8585

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Black
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Chrome Plated

496646

Price Range
$15.3557 - $13.8585

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Natural
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Black Powder Coated

496652

Price Range
$15.3557 - $13.8585

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Black
Cabinet Latch - Keyed to Differ; Straight Latch ; Maximum Grip: 30.0 mm | 1.181 in; Keying - Keyed to Differ; Die Cast Zinc Alloy

492888

Price Range
$36.2022 - $19.6527

Stock Levels
1 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Maximum Grip
    30.0 mm
Cabinet Latch - Keyed Alike; Straight Latch ; Maximum Grip: 23.0 mm | 0.906 in; Keying - Keyed Alike; Die Cast Zinc Alloy

492885

Price Range
$19.6813 - $18.6972

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Maximum Grip
    23.0 mm
Cabinet Latch - Keyed to Differ; Straight Latch ; Maximum Grip: 16.0 mm | 0.63 in; Keying - Keyed to Differ; Die Cast Zinc Alloy

492884

Price Range
$19.394 - $18.4243

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Maximum Grip
    16.0 mm
Cabinet Latch - Keyed Alike; Straight Latch ; Maximum Grip: 30.0 mm | 1.181 in; Keying - Keyed Alike; Die Cast Zinc Alloy

492887

Price Range
$20.687 - $19.6527

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Maximum Grip
    30.0 mm
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Chrome Plated

496643

Price Range
$15.3557 - $13.8585

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Natural
Quarter Turn Latch - Maximum Grip - 20.0 mm | 0.787 in; Key Operated Handle; Keyed Alike; Natural

20040734

Price Range
$10.3136 - $9.308

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    44.8 mm
  • Housing Height
    18.0 mm
  • Latch Style
    Cam Lock
  • Lock Type
    Cylinder Locking
  • Full Material
    Stainless Steel
Key Latch - Maximum Grip - 11.0 mm | 0.433 in; Key Operated Handle; Keyed Alike SS Shutter; Black

2570327


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Housing Height
    11.0 mm
  • Colour
    Black
  • Finish
    No Finish
  • Maximum Grip
    11.0 mm
Quarter Turn Latch - Maximum Grip - 25.3 mm | 0.996 in; Key Operated Handle; Keyed Alike; Natural

20040741

Price Range
$18.2992 - $16.515

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    17.3 mm
  • Latch Style
    Cam Lock
  • Lock Type
    Cylinder Locking
  • Full Material
    Stainless Steel
Quarter Turn Latch - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20030889

Price Range
$5.0572 - $4.5641

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    5.2 mm
  • Grip Length
    20.2 mm
  • Housing Height
    35.4 mm
  • Diameter
    22.0 mm
  • Panel Thickness Range
    1.0 - 8.0 mm
Key Latch - Maximum Grip - 11.0 mm | 0.433 in; Key Operated Handle; Keyed Different SS Shutter; Black

2573227


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Housing Height
    11.0 mm
  • Colour
    Black
  • Finish
    No Finish
  • Maximum Grip
    11.0 mm
Key Latch - Maximum Grip - 17.0 mm | 0.669 in; Key Operated Handle; Keyed Different SS Shutter; Black

2573229


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Housing Height
    11.0 mm
  • Colour
    Black
  • Finish
    No Finish
  • Maximum Grip
    17.0 mm
Quarter Turn Latch - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20030872

Price Range
$5.8277 - $5.2595

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    4.2 mm
  • Housing Height
    34.3 mm
  • Diameter
    21.5 mm
  • Panel Thickness Range
    1.0 - 8.0 mm
  • Latch Style
    Cam Lock
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Chrome Plated

496645

Price Range
$15.3557 - $13.8585

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    20.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Natural
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Chrome Plated

496647

Price Range
$15.3557 - $13.8585

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Natural
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Chrome Plated

496642

Price Range
$15.3557 - $13.8585

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Natural
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Black Powder Coated

496653

Price Range
$15.3557 - $13.8585

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Black
Key Latch - ; ; Cam Length - 45.0 mm | 1.772 in ; Finish - No Finish

496659

Price Range
$11.9158 - $10.754

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Natural