Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Lock Type View
$9.8594 - $10.9245 Request the lead time here
24.5 mm
45.0 mm
Powder Coating
Keyed to Differ
$19.4034 - $35.7432 Request the lead time here
18.5 mm
45.0 mm
Chrome Plated
Master Key
$6.3324 - $7.0165 Request the lead time here
50.0 mm
Powder Coating
K333
$6.6342 - $7.351 Request the lead time here
19.2 mm
Bright Chrome
Keyed Alike
$20.49 - $37.7449 Request the lead time here
20.5 mm
45.0 mm
Chrome Plated
Master Key
$15.9163 - $29.3196 Request the lead time here
45.0 mm
$5.6555 - $6.2665 Request the lead time here
43.0 mm
$5.1938 - $5.7549 Request the lead time here
$7.479 - $8.287 Request the lead time here
45.0 mm
$12.3898 - $22.8233 185 In stock
$6.6638 - $7.3837 Request the lead time here
45.0 mm
$13.0689 - $24.0743 Request the lead time here
45.0 mm
$7.4791 - $8.2871 Request the lead time here
45.0 mm
$6.7311 - $7.4583 Request the lead time here
45.0 mm
$6.2326 - $6.9059 Request the lead time here
$20.697 - $38.1262 Request the lead time here
45.0 mm
$9.8634 - $18.1692 Request the lead time here
45.0 mm
$19.4034 - $35.7432 Request the lead time here
45.0 mm
$5.1938 - $5.7549 Request the lead time here
$13.0689 - $24.0743 Request the lead time here
45.0 mm
  • of 5
Key Latch - Maximum Grip - 24.5 mm | 0.965 in; Key Operated Handle; Keyed To Differ; Black

063123233E

Price Range
$10.9245 - $9.8594

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.0 mm
  • Housing Height
    20.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Keyed to Differ
Key Latch - Maximum Grip - 18.5 mm | 0.728 in; Key Operated Handle; Master Key; Silver

063110437E

Price Range
$35.7432 - $19.4034

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    18.0 mm
  • Housing Height
    20.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Master Key
Key Latch - K333; Cam Length 50.0 mm | 1.969 in; Black ; Zinc Alloy

20030452

Price Range
$7.0165 - $6.3324

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    50.0 mm
  • Grip Length
    18.5 mm
  • Housing Height
    29.5 mm
  • Diameter
    30.0 mm
  • Latch Style
    Cam Latch
Key Latch - Keyed Alike; Cam Length 19.2 mm | 0.756 in; Natural ; Zinc Alloy

20030865

Price Range
$7.351 - $6.6342

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    19.2 mm
  • Grip Length
    25.0 mm
  • Housing Height
    38.0 mm
  • Diameter
    29.0 mm
  • Panel Thickness Range
    1.0 - 10.0 mm
Key Latch - Maximum Grip - 20.5 mm | 0.807 in; Key Operated Handle; Master Key; Silver

06344059E

Price Range
$37.7449 - $20.49

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    20.0 mm
  • Housing Height
    20.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Master Key
Key Latch Keyed Different 45.0 mm 8.5 mm Die Cast Zinc Alloy

063123261E

Price Range
$29.3196 - $15.9163

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch - ; ; ;

250200250E

Price Range
$6.2665 - $5.6555

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
Key Latch - ; ; Die Cast Zinc Alloy

05070230E

Price Range
$5.7549 - $5.1938

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

063120533E

Price Range
$8.287 - $7.479

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch - ; ; ;

05030651E

Price Range
$22.8233 - $12.3898

Stock Levels
185 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 26.5 mm Die Cast Zinc Alloy

063200534E

Price Range
$7.3837 - $6.6638

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Master Key 45.0 mm 8.5 mm Die Cast Zinc Alloy

063110461E

Price Range
$24.0743 - $13.0689

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

063110533E

Price Range
$8.2871 - $7.4791

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Euro Key 45.0 mm 18.5 mm Die Cast Zinc Alloy

063200537E

Price Range
$7.4583 - $6.7311

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch - ; ; ;

05010530E

Price Range
$6.9059 - $6.2326

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
Key Latch Master Key 45.0 mm 20.5 mm Die Cast Zinc Alloy

063120430E

Price Range
$38.1262 - $20.697

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Keyed Different 45.0 mm 18.5 mm Die Cast Zinc Alloy

063123237E

Price Range
$18.1692 - $9.8634

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Master Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

063120433E

Price Range
$35.7432 - $19.4034

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch - ; ; ;

05070250E

Price Range
$5.7549 - $5.1938

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
Key Latch Master Key 45.0 mm 24.5 mm Die Cast Zinc Alloy

063110433E

Price Range
$24.0743 - $13.0689

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Full Material
    Die Cast Zinc Alloy