Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike, Keyed to Differ, Number Lock, K0400, K0600, K333 and CH751. Two keys are supplied.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Polyamide (PA), Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Bright Chrome, E-Coat, Powder Coating, Chrome Plating and Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Lock Type View
$16.9774 - $31.2743 38 In stock
26.5 mm
45.0 mm
Chrome Plated
Keyed to Differ
$5.6555 - $6.2665 Request the lead time here
40.0 mm
$5.6555 - $6.2665 Request the lead time here
43.0 mm
$10.6268 - $11.7748 Request the lead time here
28.0 mm
50.0 mm
Request the lead time here
17.0 mm
30.0 mm
Chrome Plated
Keyed to Differ
Request the lead time here
11.0 mm
16.0 mm
Chrome Plated
Keyed to Differ
Request the lead time here
11.0 mm
16.0 mm
Chrome Plated
Keyed Alike
$5.4173 - $6.0025 Request the lead time here
20.6 mm
4.2 mm
Bright Chrome Plating
Cylinder Locking
$17.0105 - $18.8482 Request the lead time here
25.3 mm
45.0 mm
Cylinder Locking
$4.7011 - $5.2089 Request the lead time here
20.2 mm
5.2 mm
Bright Chrome Plating
Cylinder Locking
$9.5873 - $10.623 Request the lead time here
20.0 mm
44.8 mm
Cylinder Locking
$10.9446 - $12.1269 Request the lead time here
24.5 mm
45.0 mm
No Finish
$14.2743 - $15.8164 Request the lead time here
20.5 mm
45.0 mm
Black Powder Coated
$14.2743 - $15.8164 Request the lead time here
20.5 mm
45.0 mm
Chrome Plated
$14.2743 - $15.8164 Request the lead time here
24.5 mm
45.0 mm
Black Powder Coated
$14.2743 - $15.8164 Request the lead time here
24.5 mm
45.0 mm
Chrome Plated
$14.2743 - $15.8164 Request the lead time here
14.5 mm
45.0 mm
Black Powder Coated
$14.2743 - $15.8164 Request the lead time here
26.5 mm
45.0 mm
Black Powder Coated
  • of 5
Key Latch - Maximum Grip - 26.5 mm | 1.043 in; Key Operated Handle; Keyed To Differ; Silver

063113234E

Price Range
$31.2743 - $16.9774

Stock Levels
38 In stock
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.0 mm
  • Housing Height
    20.0 mm
  • Latch Style
    Cam Latch
  • Lock Type
    Keyed to Differ
Key Latch - ; ; ;

250200151E

Price Range
$6.2665 - $5.6555

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    40.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
Key Latch - ; ; ;

250200250E

Price Range
$6.2665 - $5.6555

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    43.0 mm
  • Housing Height
    20.0 mm
  • Cam Material
    Steel
Key Latch - Maximum Grip - 28.0 mm | 1.102 in; Key Operated Handle; Keyed Alike; Natural

20040727

Price Range
$11.7748 - $10.6268

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    50.0 mm
  • Housing Height
    20.5 mm
  • Latch Style
    Cam Lock
  • Full Material
    Stainless Steel
  • Cam Material
    Stainless Steel
Key Latch - Maximum Grip - 17.0 mm | 0.669 in; Key Operated Handle; Keyed Different SS Shutter; Black

2573229


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Housing Height
    11.0 mm
  • Lock Type
    Keyed to Differ
  • Cam Material
    Steel
  • Colour
    Black
Key Latch - Maximum Grip - 11.0 mm | 0.433 in; Key Operated Handle; Keyed Different SS Shutter; Black

2573227


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Housing Height
    11.0 mm
  • Lock Type
    Keyed to Differ
  • Cam Material
    Steel
  • Colour
    Black
Key Latch - Maximum Grip - 11.0 mm | 0.433 in; Key Operated Handle; Keyed Alike SS Shutter; Black

2570327


Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Housing Height
    11.0 mm
  • Lock Type
    Keyed Alike
  • Cam Material
    Steel
  • Colour
    Black
Quarter Turn Latch - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20030872

Price Range
$6.0025 - $5.4173

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    4.2 mm
  • Housing Height
    34.3 mm
  • Diameter
    21.5 mm
  • Panel Thickness Range
    1.0 - 8.0 mm
  • Latch Style
    Cam Lock
Quarter Turn Latch - Maximum Grip - 25.3 mm | 0.996 in; Key Operated Handle; Keyed Alike; Natural

20040741

Price Range
$18.8482 - $17.0105

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    17.3 mm
  • Latch Style
    Cam Lock
  • Lock Type
    Cylinder Locking
  • Full Material
    Stainless Steel
Quarter Turn Latch - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20030889

Price Range
$5.2089 - $4.7011

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    5.2 mm
  • Grip Length
    20.2 mm
  • Housing Height
    35.4 mm
  • Diameter
    22.0 mm
  • Panel Thickness Range
    1.0 - 8.0 mm
Quarter Turn Latch - Maximum Grip - 20.0 mm | 0.787 in; Key Operated Handle; Keyed Alike; Natural

20040734

Price Range
$10.623 - $9.5873

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    44.8 mm
  • Housing Height
    18.0 mm
  • Latch Style
    Cam Lock
  • Lock Type
    Cylinder Locking
  • Full Material
    Stainless Steel
Key Latch - ; ; Cam Length - 45.0 mm | 1.772 in ; Finish - No Finish

496658

Price Range
$12.1269 - $10.9446

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Natural
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Black Powder Coated

496651

Price Range
$15.8164 - $14.2743

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    20.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Black
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Chrome Plated

496645

Price Range
$15.8164 - $14.2743

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    20.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Natural
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Black Powder Coated

496652

Price Range
$15.8164 - $14.2743

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Black
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Chrome Plated

496646

Price Range
$15.8164 - $14.2743

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    24.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Natural
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Black Powder Coated

496649

Price Range
$15.8164 - $14.2743

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Black
Key Latch - ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1.772 in ; Finish - Black Powder Coated

496653

Price Range
$15.8164 - $14.2743

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cam Material
    Die Cast Zinc Alloy
  • Colour
    Black