These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Overall Diameter | Colour | Full Material | Maximum Plug Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1393 - $0.1543 | Request the lead time here |
0.727 in
18.5 mm
|
1.000 in
25.4 mm
|
Orange
|
Low Density Polyethylene
|
0.825 in
21 mm
|
||
| $0.6394 - $0.7085 | Request the lead time here |
1.615 in
41 mm
|
1.906 in
48.4 mm
|
Orange
|
Low Density Polyethylene
|
1.735 in
44.1 mm
|
||
| $0.26 - $0.288 | Request the lead time here |
1.292 in
32.8 mm
|
1.500 in
38.1 mm
|
Orange
|
Low Density Polyethylene
|
1.356 in
34.4 mm
|
||
| $0.3646 - $0.4039 | Request the lead time here |
1.312 in
33.3 mm
|
1.620 in
41.1 mm
|
Orange
|
Low Density Polyethylene
|
1.465 in
37.2 mm
|
||
| $0.4165 - $0.4614 | Request the lead time here |
0.869 in
22.1 mm
|
1.120 in
28.4 mm
|
Orange
|
Low Density Polyethylene
|
0.973 in
24.7 mm
|
||
| $0.0856 - $0.0948 | Request the lead time here |
0.267 in
6.8 mm
|
0.469 in
11.9 mm
|
Orange
|
Low Density Polyethylene
|
0.335 in
8.5 mm
|
||
| $0.0923 - $0.1022 | Request the lead time here |
0.580 in
14.7 mm
|
0.813 in
20.7 mm
|
Orange
|
Low Density Polyethylene
|
0.668 in
17 mm
|
||
| $0.4467 - $0.495 | Request the lead time here |
1.093 in
27.8 mm
|
1.410 in
35.8 mm
|
Orange
|
Low Density Polyethylene
|
1.219 in
31 mm
|
||
| $0.0762 - $0.0845 | Request the lead time here |
0.402 in
10.2 mm
|
0.625 in
15.9 mm
|
Orange
|
Low Density Polyethylene
|
0.463 in
11.8 mm
|
||
| $0.097 - $0.1075 | 10000 In stock |
0.448 in
11.4 mm
|
0.656 in
16.7 mm
|
Orange
|
Low Density Polyethylene
|
0.512 in
13 mm
|
||
| $0.4264 - $0.4725 | Request the lead time here |
1.150 in
29.2 mm
|
1.550 in
39.4 mm
|
Orange
|
Low Density Polyethylene
|
1.286 in
32.7 mm
|
||
| $0.1074 - $0.119 | Request the lead time here |
0.500 in
12.7 mm
|
0.719 in
18.3 mm
|
Orange
|
Low Density Polyethylene
|
0.568 in
14.4 mm
|
||
| $0.2384 - $0.4393 | Request the lead time here |
1.142 in
29.0 mm
|
1.24 in
31.5 mm
|
Yellow
|
Low Density Polyethylene
|
1.24 in
31.5 mm
|
||
| $0.065 - $0.2485 | 820 In stock |
0.374 in
9.5 mm
|
0.453 in
11.5 mm
|
Yellow
|
Low Density Polyethylene
|
0.453 in
11.5 mm
|
||
| $0.1907 - $0.3513 | 7 In stock |
0.886 in
22.5 mm
|
1.004 in
25.5 mm
|
Yellow
|
Low Density Polyethylene
|
1.004 in
25.5 mm
|
||
| $0.1015 - $0.187 | Request the lead time here |
0.598 in
15.2 mm
|
|
Black
|
TPE/TPV
|
0.598 in
15.2 mm
|
||
| $0.1276 - $0.2351 | 8 In stock |
0.886 in
22.5 mm
|
1.138 in
28.9 mm
|
Red
|
Low Density Polyethylene
|
1.004 in
25.5 mm
|
||
| $0.0805 - $0.3076 | 3412 In stock |
0.701 in
17.8 mm
|
0.937 in
23.8 mm
|
Red
|
Low Density Polyethylene
|
0.787 in
20.0 mm
|
||
| $0.1669 - $0.3074 | Request the lead time here |
0.61 in
15.5 mm
|
0.709 in
18.0 mm
|
Yellow
|
Low Density Polyethylene
|
0.709 in
18.0 mm
|
||
| $0.1385 - $0.2553 | 7999 In stock |
0.374 in
9.5 mm
|
0.551 in
14.0 mm
|
Red
|
Low Density Polyethylene
|
0.425 in
10.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue