Menu Search

Centre Pull Plugs

In stock

These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Overall Diameter Colour Full Material Maximum Plug Diameter View
$0.0931 - $0.1715 13 In stock
21.3 mm
27.0 mm
Red
Low Density Polyethylene
23.2 mm
$0.0876 - $0.1614 Request the lead time here
12.8 mm
21.5 mm
Black
Thermoplastic Rubber
21.5 mm
$0.0457 - $0.0841 8 In stock
14.2 mm
19.0 mm
Red
Low Density Polyethylene
16.0 mm
$0.2295 - $0.4229 Request the lead time here
19.4 mm
27.5 mm
Black
Thermoplastic Rubber
27.5 mm
$0.2624 - $0.4834 Request the lead time here
21.4 mm
29.5 mm
Black
Thermoplastic Rubber
29.5 mm
$0.0841 - $0.155 20 In stock
9.5 mm
17.5 mm
Black
Thermoplastic Rubber
17.5 mm
$0.0274 - $0.0505 3010 In stock
8.4 mm
13.5 mm
Red
Low Density Polyethylene
10.0 mm
$0.1249 - $0.2302 26 In stock
7.5 mm
15.5 mm
Black
Thermoplastic Rubber
15.5 mm
$0.0368 - $0.0678 15 In stock
6.2 mm
11.1 mm
Red
Low Density Polyethylene
7.7 mm
110032 $0.0382 - $0.1461 7 In stock
10.9 mm
15.9 mm
Red
Low Density Polyethylene
12.3 mm
$0.081 - $0.1494 Request the lead time here
11.5 mm
19.5 mm
Black
Thermoplastic Rubber
19.5 mm
$0.2577 - $0.4747 Request the lead time here
23.5 mm
28.5 mm
Black
Thermoplastic Rubber
28.5 mm
$0.0985 - $0.1815 Request the lead time here
15.2 mm
23.5 mm
Black
Thermoplastic Rubber
23.5 mm
$0.1345 - $0.2479 157 In stock
9.5 mm
14.0 mm
Red
Low Density Polyethylene
10.8 mm
$0.0781 - $0.2987 3412 In stock
17.8 mm
23.8 mm
Red
Low Density Polyethylene
20.0 mm
$0.1552 - $0.2859 19 In stock
24.7 mm
32.0 mm
Red
Low Density Polyethylene
27.7 mm
$0.1967 - $0.3624 Request the lead time here
17.6 mm
26.0 mm
Black
Thermoplastic Rubber
25.5 mm
$0.074 - $0.082 Request the lead time here
10.2 mm
15.9 mm
Orange
Low Density Polyethylene
11.8 mm
$0.0768 - $0.085 Request the lead time here
9.2 mm
15.1 mm
Orange
Low Density Polyethylene
10.9 mm
$0.0942 - $0.1044 10000 In stock
11.4 mm
16.7 mm
Orange
Low Density Polyethylene
13 mm
  • of 2
Centre Pull Tab Plug - 21.3 mm | 0.839 in ; 23.2 mm | 0.913 in ; LDPE ; Red

110037

Price Range
$0.1715 - $0.0931

Stock Levels
13 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    26.9 mm
  • Overall Diameter
    27.0 mm
Centre Pull Tab Plug - 12.8 mm | 0.504 in ; 21.5 mm | 0.846 in ; TPR ; Black

110045

Price Range
$0.1614 - $0.0876

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    10.0 mm
  • Overall Diameter
    21.5 mm
Centre Pull Tab Plug - 14.2 mm | 0.559 in ; 16.0 mm | 0.63 in ; LDPE ; Red

110034

Price Range
$0.0841 - $0.0457

Stock Levels
8 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.6 mm
  • Overall Diameter
    19.0 mm
Centre Pull Tab Plug - 19.4 mm | 0.764 in ; 27.5 mm | 1.083 in ; TPR ; Black

464907

Price Range
$0.4229 - $0.2295

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    12.0 mm
  • Overall Diameter
    27.5 mm
Centre Pull Tab Plug - 21.4 mm | 0.843 in ; 29.5 mm | 1.161 in ; TPR ; Black

464908

Price Range
$0.4834 - $0.2624

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    12.0 mm
  • Overall Diameter
    29.5 mm
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 17.5 mm | 0.689 in ; TPR ; Black

110043

Price Range
$0.155 - $0.0841

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    30.0 mm
  • Overall Diameter
    17.5 mm
Centre Pull Tab Plug - 8.4 mm | 0.331 in ; 10.0 mm | 0.394 in ; LDPE ; Red

110030

Price Range
$0.0505 - $0.0274

Stock Levels
3010 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.5 mm
  • Overall Diameter
    13.5 mm
Centre Pull Tab Plug - 7.5 mm | 0.295 in ; 15.5 mm | 0.61 in ; TPR ; Black

464905

Price Range
$0.2302 - $0.1249

Stock Levels
26 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    24.0 mm
  • Overall Diameter
    15.5 mm
Centre Pull Tab Plug - 6.2 mm | 0.244 in ; 7.7 mm | 0.303 in ; LDPE ; Red

110029

Price Range
$0.0678 - $0.0368

Stock Levels
15 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.5 mm
  • Overall Diameter
    11.1 mm
Centre Pull Tab Plug - 10.9 mm | 0.429 in ; 12.3 mm | 0.484 in ; LDPE ; Red

110032

Price Range
$0.1461 - $0.0382

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.3 mm
  • Overall Diameter
    15.9 mm
Centre Pull Tab Plug - 11.5 mm | 0.453 in ; 19.5 mm | 0.768 in ; TPR ; Black

110044

Price Range
$0.1494 - $0.081

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    30.0 mm
  • Overall Diameter
    19.5 mm
Centre Pull Tab Plug - 23.5 mm | 0.925 in ; 28.5 mm | 1.122 in ; TPR ; Black

464909

Price Range
$0.4747 - $0.2577

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    12.0 mm
  • Overall Diameter
    28.5 mm
Centre Pull Tab Plug - 15.2 mm | 0.598 in ; 23.5 mm | 0.925 in ; TPR ; Black

110046

Price Range
$0.1815 - $0.0985

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    10.0 mm
  • Overall Diameter
    23.5 mm
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 10.8 mm | 0.425 in ; LDPE ; Red

110031

Price Range
$0.2479 - $0.1345

Stock Levels
157 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    20.5 mm
  • Overall Diameter
    14.0 mm
Centre Pull Tab Plug - 17.8 mm | 0.701 in ; 20.0 mm | 0.787 in ; LDPE ; Red

110036

Price Range
$0.2987 - $0.0781

Stock Levels
3412 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    24.5 mm
  • Overall Diameter
    23.8 mm
Centre Pull Tab Plug - 24.7 mm | 0.972 in ; 27.7 mm | 1.091 in ; LDPE ; Red

110038

Price Range
$0.2859 - $0.1552

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Overall Height
    30.0 mm
  • Overall Diameter
    32.0 mm
Centre Pull Tab Plug - 17.6 mm | 0.693 in ; 25.5 mm | 1.004 in ; TPR ; Black

464906

Price Range
$0.3624 - $0.1967

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    30.0 mm
  • Overall Diameter
    26.0 mm
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
$0.082 - $0.074

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    19.1 mm
  • Overall Diameter
    15.9 mm
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP9A

Price Range
$0.085 - $0.0768

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    19.1 mm
  • Overall Diameter
    15.1 mm
Centre Pull Tab Plug - 0.563 in ; LDPE ; Orange

CP12A

Price Range
$0.1044 - $0.0942

Stock Levels
10000 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Orange
  • Full Material
    Low Density Polyethylene
  • Overall Height
    14.3 mm
  • Overall Diameter
    16.7 mm