Menu Search

Centre Pull Plugs

In stock

These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Overall Diameter Colour Full Material Maximum Plug Diameter View
Request the lead time here
23.5 mm
28.5 mm
Black
Thermoplastic Rubber
28.5 mm
26 In stock
7.5 mm
15.5 mm
Black
Thermoplastic Rubber
15.5 mm
Request the lead time here
17.6 mm
26.0 mm
Black
Thermoplastic Rubber
25.5 mm
Request the lead time here
19.4 mm
27.5 mm
Black
Thermoplastic Rubber
27.5 mm
Request the lead time here
21.4 mm
29.5 mm
Black
Thermoplastic Rubber
29.5 mm
Centre Pull Tab Plug - 23.5 mm | 0.925 in ; 28.5 mm | 1.122 in ; TPR ; Black

464909


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    12.0 mm
  • Overall Diameter
    28.5 mm
Centre Pull Tab Plug - 7.5 mm | 0.295 in ; 15.5 mm | 0.61 in ; TPR ; Black

464905


Stock Levels
26 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    24.0 mm
  • Overall Diameter
    15.5 mm
Centre Pull Tab Plug - 17.6 mm | 0.693 in ; 25.5 mm | 1.004 in ; TPR ; Black

464906


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    30.0 mm
  • Overall Diameter
    26.0 mm
Centre Pull Tab Plug - 19.4 mm | 0.764 in ; 27.5 mm | 1.083 in ; TPR ; Black

464907


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    12.0 mm
  • Overall Diameter
    27.5 mm
Centre Pull Tab Plug - 21.4 mm | 0.843 in ; 29.5 mm | 1.161 in ; TPR ; Black

464908


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Overall Height
    12.0 mm
  • Overall Diameter
    29.5 mm