These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Overall Diameter | Colour | Full Material | Maximum Plug Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0985 - $0.1815 | Request the lead time here |
0.598 in
15.2 mm
|
0.925 in
23.5 mm
|
Black
|
TPE/TPV
|
0.925 in
23.5 mm
|
||
| $0.1249 - $0.2302 | 26 In stock |
0.295 in
7.5 mm
|
0.61 in
15.5 mm
|
Black
|
Thermoplastic Rubber
|
0.61 in
15.5 mm
|
||
| $0.0876 - $0.1614 | Request the lead time here |
0.504 in
12.8 mm
|
0.846 in
21.5 mm
|
Black
|
TPE/TPV
|
0.846 in
21.5 mm
|
||
| $0.0841 - $0.155 | 20 In stock |
0.374 in
9.5 mm
|
0.689 in
17.5 mm
|
Black
|
TPE/TPV
|
0.689 in
17.5 mm
|
||
| $0.081 - $0.1494 | Request the lead time here |
0.453 in
11.5 mm
|
0.768 in
19.5 mm
|
Black
|
TPE/TPV
|
0.768 in
19.5 mm
|
||
| $0.2577 - $0.4747 | Request the lead time here |
0.925 in
23.5 mm
|
1.122 in
28.5 mm
|
Black
|
Thermoplastic Rubber
|
1.122 in
28.5 mm
|
||
| $0.1967 - $0.3624 | Request the lead time here |
0.693 in
17.6 mm
|
1.024 in
26.0 mm
|
Black
|
Thermoplastic Rubber
|
1.004 in
25.5 mm
|
||
| $0.2295 - $0.4229 | Request the lead time here |
0.764 in
19.4 mm
|
1.083 in
27.5 mm
|
Black
|
Thermoplastic Rubber
|
1.083 in
27.5 mm
|
||
| $0.2624 - $0.4834 | Request the lead time here |
0.843 in
21.4 mm
|
1.161 in
29.5 mm
|
Black
|
Thermoplastic Rubber
|
1.161 in
29.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue