The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2245 - $0.2364 | 10 In stock |
Magnesium Silicate-Based Ceramic
|
0.063 in
1.6 mm
|
0.177 in
4.5 mm
|
0.394 in
10.0 mm
|
||
| $0.1237 - $0.1301 | Request the lead time here |
Magnesium Silicate-Based Ceramic
|
0.071 in
1.8 mm
|
0.177 in
4.5 mm
|
0.177 in
4.5 mm
|
||
| $0.1764 - $0.1856 | Request the lead time here |
Magnesium Silicate-Based Ceramic
|
0.063 in
1.6 mm
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| $0.9021 - $0.9995 | Request the lead time here |
Magnesium Silicate-Based Ceramic
|
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
| $0.098 - $0.1031 | 29 In stock |
Magnesium Silicate-Based Ceramic
|
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0859 - $0.0905 | Request the lead time here |
Magnesium Silicate-Based Ceramic
|
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1296 - $0.1364 | Request the lead time here |
Magnesium Silicate-Based Ceramic
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue