Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$13.999 - $25.7879 Request the lead time here
M8
Black
GF PA
Black
84.0 mm
$11.0952 - $20.4387 Request the lead time here
M5
Black
GF PA
Orange
10.0 mm
30.0 mm
$11.0952 - $11.6792 Request the lead time here
M5
Black
GF PA
Black
20.0 mm
30.0 mm
$13.1332 - $13.8244 Request the lead time here
M8
Black
GF PA
Orange
16.0 mm
63.0 mm
$16.0687 - $16.9144 Request the lead time here
M10
Black
GF PA
40.0 mm
84.0 mm
$72.1482 - $180.3706 Request the lead time here
M10
Natural
Stainless Steel
Grey
32.0 mm
78.0 mm
$11.3217 - $20.8558 Request the lead time here
M6
Black
GF PA
Red
10.0 mm
44.0 mm
$89.7045 - $165.2452 Request the lead time here
M10
Natural
Stainless Steel
92.0 mm
$11.8398 - $21.8102 Request the lead time here
M8
Black
GF PA
20.0 mm
65.0 mm
$13.4946 - $24.8584 Request the lead time here
M8
Black
GF PA
Orange
40.0 mm
63.0 mm
$10.9434 - $11.5195 95 In stock
M8
Black
GF PA
Black
65.0 mm
$10.236 - $10.7748 10 In stock
M6
Black
GF PA
20.0 mm
42.0 mm
$10.0428 - $18.4999 Request the lead time here
M6
Black
GF PA
16.0 mm
42.0 mm
$11.0952 - $20.4387 Request the lead time here
M5
Black
GF PA
Black
10.0 mm
30.0 mm
$11.65 - $21.4606 Request the lead time here
M5
Black
GF PA
Red
20.0 mm
30.0 mm
$36.5698 - $67.3655 Request the lead time here
M6
Natural
Stainless Steel
Grey
20.0 mm
42.0 mm
$129.7889 - $239.0849 Request the lead time here
M16
Natural
Stainless Steel
108.0 mm
$92.3074 - $230.7686 Request the lead time here
M12
Natural
Stainless Steel
Grey
32.0 mm
92.0 mm
$13.1332 - $24.1928 Request the lead time here
M8
Black
GF PA
Red
16.0 mm
63.0 mm
$13.1332 - $24.1928 Request the lead time here
M8
Black
GF PA
Grey
16.0 mm
63.0 mm
  • of 6
Female Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490951

Price Range
$25.7879 - $13.999

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219238

Price Range
$20.4387 - $11.0952

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219245

Price Range
$11.6792 - $11.0952

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219278

Price Range
$13.8244 - $13.1332

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490966

Price Range
$16.9144 - $16.0687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 15.7 mm | 0.618 in

498509

Price Range
$180.3706 - $72.1482

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219260

Price Range
$20.8558 - $11.3217

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; Handle Radius - 92.0 mm | 3.622 in ; Overall Height - 69.0 mm | 2.717 in ; Base Height - 43.0 mm | 1.693 in

498495

Price Range
$165.2452 - $89.7045

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490960

Price Range
$21.8102 - $11.8398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219294

Price Range
$24.8584 - $13.4946

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Female Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490950

Price Range
$11.5195 - $10.9434

Stock Levels
95 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490957

Price Range
$10.7748 - $10.236

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490956

Price Range
$18.4999 - $10.0428

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219237

Price Range
$20.4387 - $11.0952

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219248

Price Range
$21.4606 - $11.65

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 9.7 mm | 0.382 in

498499

Price Range
$67.3655 - $36.5698

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 51.0 mm | 2.008 in

498498

Price Range
$239.0849 - $129.7889

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; Handle Radius - 92.0 mm | 3.622 in ; Overall Height - 69.0 mm | 2.717 in ; Base Height - 18.5 mm | 0.728 in

498514

Price Range
$230.7686 - $92.3074

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219280

Price Range
$24.1928 - $13.1332

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219279

Price Range
$24.1928 - $13.1332

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel