Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Black
16.0 mm
30.0 mm
$15.4653 - $16.2792 Request the lead time here
M8
Black
25.0 mm
$9.954 - $18.3361 Request the lead time here
M6
Black
Glass Filled Nylon 6
32.0 mm
$15.9565 - $16.7962 Request the lead time here
M10
Black
Glass Filled Nylon 6
32.0 mm
$11.6614 - $21.4815 Request the lead time here
M6
Black
GF PA
Black
10.0 mm
44.0 mm
$11.0783 - $11.6614 Request the lead time here
M6
Black
GF PA
Black
20.0 mm
44.0 mm
$11.0783 - $20.4074 Request the lead time here
M6
Black
GF PA
Red
16.0 mm
44.0 mm
$13.5272 - $24.9186 Request the lead time here
M8
Black
GF PA
Red
20.0 mm
63.0 mm
$13.8994 - $25.6041 Request the lead time here
M8
Black
GF PA
Orange
40.0 mm
63.0 mm
$11.2717 - $11.8651 95 In stock
M8
Black
Glass Filled Nylon 6
$10.5431 - $11.098 10 In stock
M6
Black
Glass Filled Nylon 6
20.0 mm
$73.8336 - $184.5841 Request the lead time here
M10
Natural
Stainless Steel
Grey
50.0 mm
78.0 mm
$37.8269 - $47.2835 Request the lead time here
M6
Natural
Stainless Steel
Grey
32.0 mm
42.0 mm
$54.7738 - $136.9343 Request the lead time here
M8
Natural
Stainless Steel
Grey
40.0 mm
65.0 mm
$11.0783 - $11.6614 Request the lead time here
M6
Black
GF PA
Black
16.0 mm
44.0 mm
$13.5272 - $24.9186 Request the lead time here
M8
Black
GF PA
Black
20.0 mm
63.0 mm
$13.7605 - $25.3483 Request the lead time here
M8
Black
GF PA
Black
40.0 mm
63.0 mm
$16.4616 - $30.3241 10 In stock
M8
Black
50.0 mm
$27.8971 - $51.3893 Request the lead time here
M12
Black
63.0 mm
1219240 $11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Red
10.0 mm
30.0 mm
  • of 6
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219241

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490933

Price Range
$16.2792 - $15.4653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
  • Base Height
    31.5 mm
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; ; ; Base Height - 25.0 mm | 0.984 in

490958

Price Range
$18.3361 - $9.954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    9.7 mm
Male Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; ; ; Base Height - 36.0 mm | 1.417 in

490965

Price Range
$16.7962 - $15.9565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219257

Price Range
$21.4815 - $11.6614

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219265

Price Range
$11.6614 - $11.0783

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219264

Price Range
$20.4074 - $11.0783

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219284

Price Range
$24.9186 - $13.5272

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219294

Price Range
$25.6041 - $13.8994

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Female Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490950

Price Range
$11.8651 - $11.2717

Stock Levels
95 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; ; ; Base Height - 25.0 mm | 0.984 in

490957

Price Range
$11.098 - $10.5431

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    9.7 mm
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 15.7 mm | 0.618 in

498511

Price Range
$184.5841 - $73.8336

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 9.7 mm | 0.382 in

498500

Price Range
$47.2835 - $37.8269

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 13.5 mm | 0.531 in

498506

Price Range
$136.9343 - $54.7738

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219261

Price Range
$11.6614 - $11.0783

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219281

Price Range
$24.9186 - $13.5272

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219293

Price Range
$25.3483 - $13.7605

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490936

Price Range
$30.3241 - $16.4616

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
  • Base Height
    31.5 mm
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; ; ; Base Height - 43.0 mm | 1.693 in

490945

Price Range
$51.3893 - $27.8971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    18.5 mm
  • Base Height
    43.0 mm
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219240

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel