Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$143.7506 - $359.3766 Request the lead time here
M16
Natural
Stainless Steel
Grey
40.0 mm
108.0 mm
$40.7292 - $50.9115 Request the lead time here
M6
Natural
Stainless Steel
Grey
40.0 mm
42.0 mm
$13.6438 - $25.1334 Request the lead time here
M8
Black
GF PA
Black
25.0 mm
63.0 mm
$15.4653 - $16.2792 7 In stock
M10
Black
Glass Filled Nylon 6
20.0 mm
$48.2428 - $88.8683 Request the lead time here
M6
Natural
Stainless Steel
65.0 mm
$133.6826 - $246.2574 Request the lead time here
M16
Natural
Stainless Steel
108.0 mm
$11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Red
16.0 mm
30.0 mm
$20.5361 - $37.8297 Request the lead time here
M10
Black
63.0 mm
$15.4653 - $16.2792 Request the lead time here
M8
Black
25.0 mm
$19.8075 - $20.8499 Request the lead time here
M10
Black
50.0 mm
$18.0676 - $33.2824 Request the lead time here
M12
Black
Glass Filled Nylon 6
50.0 mm
$15.9565 - $16.7962 Request the lead time here
M10
Black
Glass Filled Nylon 6
32.0 mm
$38.7792 - $71.4356 Request the lead time here
M6
Natural
Stainless Steel
42.0 mm
$92.3956 - $170.2026 Request the lead time here
M10
Natural
Stainless Steel
92.0 mm
$11.0783 - $11.6614 Request the lead time here
M6
Black
GF PA
Black
20.0 mm
44.0 mm
$13.5272 - $24.9186 Request the lead time here
M8
Black
GF PA
Red
20.0 mm
63.0 mm
$13.8994 - $25.6041 Request the lead time here
M8
Black
GF PA
Orange
40.0 mm
63.0 mm
$16.1791 - $29.8035 1 In stock
M8
Black
40.0 mm
$26.633 - $49.0608 Request the lead time here
M12
Black
40.0 mm
$11.2717 - $11.8651 95 In stock
M8
Black
Glass Filled Nylon 6
  • of 6
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 22.7 mm | 0.894 in

498519

Price Range
$359.3766 - $143.7506

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 9.7 mm | 0.382 in

498501

Price Range
$50.9115 - $40.7292

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219285

Price Range
$25.1334 - $13.6438

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; ; ; Base Height - 36.0 mm | 1.417 in

490964

Price Range
$16.2792 - $15.4653

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

498491

Price Range
$88.8683 - $48.2428

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 51.0 mm | 2.008 in

498498

Price Range
$246.2574 - $133.6826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219244

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; ; ; Base Height - 36.0 mm | 1.417 in

490941

Price Range
$37.8297 - $20.5361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
  • Base Height
    36.0 mm
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490933

Price Range
$16.2792 - $15.4653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
  • Base Height
    31.5 mm
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; ; ; Base Height - 36.0 mm | 1.417 in

490940

Price Range
$20.8499 - $19.8075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
  • Base Height
    36.0 mm
Male Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; ; ; Base Height - 36.0 mm | 1.417 in

490968

Price Range
$33.2824 - $18.0676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
Male Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; ; ; Base Height - 36.0 mm | 1.417 in

490965

Price Range
$16.7962 - $15.9565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

498490

Price Range
$71.4356 - $38.7792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; Handle Radius - 92.0 mm | 3.622 in ; Overall Height - 69.0 mm | 2.717 in ; Base Height - 43.0 mm | 1.693 in

498495

Price Range
$170.2026 - $92.3956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219265

Price Range
$11.6614 - $11.0783

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219284

Price Range
$24.9186 - $13.5272

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219294

Price Range
$25.6041 - $13.8994

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490935

Price Range
$29.8035 - $16.1791

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
  • Base Height
    31.5 mm
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; ; ; Base Height - 43.0 mm | 1.693 in

490944

Price Range
$49.0608 - $26.633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    18.5 mm
  • Base Height
    43.0 mm
Female Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490950

Price Range
$11.8651 - $11.2717

Stock Levels
95 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm