Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Button Color | Thread Length | Handle Style | Handle Radius | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $13.6438 - $25.1334 | Request the lead time here |
M8
|
Black
|
GF PA
|
Black
|
0.984 in
25.0 mm
|
|
2.48 in
63.0 mm
|
||
| $13.7816 - $25.3873 | Request the lead time here |
M8
|
Black
|
GF PA
|
Orange
|
1.181 in
30.0 mm
|
|
2.48 in
63.0 mm
|
||
| $15.9565 - $29.3936 | Request the lead time here |
M8
|
Black
|
|
|
1.26 in
32.0 mm
|
|
|
||
| $10.4038 - $19.1649 | Request the lead time here |
M5
|
Black
|
Glass Filled Nylon 6
|
|
0.787 in
20.0 mm
|
|
|
||
| $15.4653 - $16.2792 | 7 In stock |
M10
|
Black
|
Glass Filled Nylon 6
|
|
0.787 in
20.0 mm
|
|
|
||
| $48.2428 - $88.8683 | Request the lead time here |
M6
|
Natural
|
Stainless Steel
|
|
|
|
2.559 in
65.0 mm
|
||
| $133.6826 - $246.2574 | Request the lead time here |
M16
|
Natural
|
Stainless Steel
|
|
|
|
4.252 in
108.0 mm
|
||
| $11.6614 - $21.4815 | Request the lead time here |
M6
|
Black
|
GF PA
|
Grey
|
0.394 in
10.0 mm
|
|
1.732 in
44.0 mm
|
||
| $11.4281 - $21.0518 | Request the lead time here |
M5
|
Black
|
GF PA
|
Grey
|
0.394 in
10.0 mm
|
|
1.181 in
30.0 mm
|
||
| $11.6614 - $21.4815 | Request the lead time here |
M6
|
Black
|
GF PA
|
Red
|
0.394 in
10.0 mm
|
|
1.732 in
44.0 mm
|
||
| $11.0783 - $20.4074 | Request the lead time here |
M6
|
Black
|
GF PA
|
Red
|
0.787 in
20.0 mm
|
|
1.732 in
44.0 mm
|
||
| $14.5534 - $26.8089 | Request the lead time here |
M8
|
Black
|
GF PA
|
Black
|
1.181 in
30.0 mm
|
|
2.48 in
63.0 mm
|
||
| $15.3314 - $28.2422 | Request the lead time here |
M8
|
Black
|
|
|
0.787 in
20.0 mm
|
|
|
||
| $11.0783 - $20.4074 | Request the lead time here |
M6
|
Black
|
GF PA
|
Orange
|
0.63 in
16.0 mm
|
|
1.732 in
44.0 mm
|
||
| $95.0766 - $237.6916 | Request the lead time here |
M12
|
Natural
|
Stainless Steel
|
Grey
|
1.26 in
32.0 mm
|
|
3.622 in
92.0 mm
|
||
| $12.7771 - $23.5369 | 10 In stock |
M8
|
Black
|
Glass Filled Nylon 6
|
|
1.26 in
32.0 mm
|
|
|
||
| $11.2717 - $11.8651 | Request the lead time here |
M6
|
Black
|
Glass Filled Nylon 6
|
|
|
|
|
||
| $11.0783 - $20.4074 | Request the lead time here |
M6
|
Black
|
GF PA
|
Red
|
0.63 in
16.0 mm
|
|
1.732 in
44.0 mm
|
||
| $13.8994 - $25.6041 | Request the lead time here |
M8
|
Black
|
GF PA
|
Orange
|
1.575 in
40.0 mm
|
|
2.48 in
63.0 mm
|
||
| $16.1791 - $29.8035 | 1 In stock |
M8
|
Black
|
|
|
1.575 in
40.0 mm