Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Button Color | Thread Length | Handle Style | Handle Radius | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $11.4281 - $21.0518 | Request the lead time here |
M5
|
Black
|
GF PA
|
Grey
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
||
| $12.9225 - $23.8044 | 10 In stock |
M6
|
Black
|
|
|
0.787 in
20.0 mm
|
|
|
||
| 490937 | $18.365 - $33.8304 | 10 In stock |
M10
|
Black
|
|
|
0.787 in
20.0 mm
|
|
|
|
| $71.9407 - $179.8521 | Request the lead time here |
M10
|
Natural
|
Stainless Steel
|
Grey
|
1.575 in
40.0 mm
|
|
3.071 in
78.0 mm
|
||
| $12.283 - $22.6266 | 10 In stock |
M8
|
Black
|
Glass Filled Nylon 6
|
|
0.984 in
25.0 mm
|
|
|
||
| $11.6614 - $21.4815 | Request the lead time here |
M6
|
Black
|
GF PA
|
Orange
|
0.394 in
10.0 mm
|
|
1.732 in
44.0 mm
|
||
| $20.5361 - $37.8297 | Request the lead time here |
M10
|
Black
|
|
|
2.48 in
63.0 mm
|
|
|
||
| $11.0783 - $20.4074 | Request the lead time here |
M6
|
Black
|
GF PA
|
Orange
|
0.787 in
20.0 mm
|
|
1.732 in
44.0 mm
|
||
| $13.5272 - $24.9186 | Request the lead time here |
M8
|
Black
|
GF PA
|
Red
|
0.63 in
16.0 mm
|
|
2.48 in
63.0 mm
|
||
| $14.7003 - $27.0796 | Request the lead time here |
M8
|
Black
|
GF PA
|
Red
|
1.181 in
30.0 mm
|
|
2.48 in
63.0 mm
|
||
| $32.9976 - $34.7342 | Request the lead time here |
M16
|
Black
|
|
|
1.575 in
40.0 mm
|
|
|
||
| $11.6614 - $21.4815 | Request the lead time here |
M6
|
Black
|
GF PA
|
Grey
|
0.394 in
10.0 mm
|
|
1.732 in
44.0 mm
|
||
| $11.6614 - $21.4815 | Request the lead time here |
M6
|
Black
|
GF PA
|
Grey
|
1.181 in
30.0 mm
|
|
1.732 in
44.0 mm
|
||
| $13.6438 - $25.1334 | Request the lead time here |
M8
|
Black
|
GF PA
|
Grey
|
1.181 in
30.0 mm
|
|
2.48 in
63.0 mm
|
||
| $11.4281 - $21.0518 | Request the lead time here |
M5
|
Black
|
GF PA
|
Grey
|
0.394 in
10.0 mm
|
|
1.181 in
30.0 mm
|
||
| $13.0116 - $23.9689 | Request the lead time here |
M8
|
Black
|
Glass Filled Nylon 6
|
|
1.575 in
40.0 mm
|
|
|
||
| $11.6614 - $21.4815 | Request the lead time here |
M6
|
Black
|
GF PA
|
Red
|
0.394 in
10.0 mm
|
|
1.732 in
44.0 mm
|
||
| $11.0783 - $20.4074 | Request the lead time here |
M6
|
Black
|
GF PA
|
Red
|
0.787 in
20.0 mm
|
|
1.732 in
44.0 mm
|
||
| $10.344 - $19.0549 | Request the lead time here |
M6
|
Black
|
Glass Filled Nylon 6
|
|
0.63 in
16.0 mm
|
|
|
||
| $11.4281 - $21.0518 | Request the lead time here |
M5
|
Black
|
GF PA
|
Black
|
0.394 in
10.0 mm
|
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue