Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Button Color Thread Length Handle Style Handle Radius View
$11.0783 - $20.4074 Request the lead time here
M6
Black
GF PA
Orange
16.0 mm
44.0 mm
$15.3314 - $28.2422 Request the lead time here
M8
Black
20.0 mm
$15.2868 - $28.16 Request the lead time here
M8
Black
16.0 mm
$13.5272 - $24.9186 Request the lead time here
M8
Black
GF PA
Grey
16.0 mm
63.0 mm
$13.6438 - $25.1334 Request the lead time here
M8
Black
GF PA
Red
25.0 mm
63.0 mm
$17.2103 - $31.7034 6 In stock
M12
Black
Glass Filled Nylon 6
$9.9112 - $18.2575 10 In stock
M6
Black
Glass Filled Nylon 6
$53.1002 - $132.7506 Request the lead time here
M8
Natural
Stainless Steel
Grey
50.0 mm
65.0 mm
$11.6614 - $21.4815 Request the lead time here
M6
Black
GF PA
Grey
10.0 mm
44.0 mm
$11.6614 - $21.4815 Request the lead time here
M6
Black
GF PA
Grey
30.0 mm
44.0 mm
$13.6438 - $25.1334 Request the lead time here
M8
Black
GF PA
Grey
30.0 mm
63.0 mm
$13.7605 - $25.3483 Request the lead time here
M8
Black
GF PA
Grey
40.0 mm
63.0 mm
$25.5095 - $46.9912 Request the lead time here
M12
Black
25.0 mm
$9.9112 - $18.2575 8 In stock
M5
Black
Glass Filled Nylon 6
$11.4281 - $21.0518 Request the lead time here
M5
Black
GF PA
Black
10.0 mm
30.0 mm
$11.6614 - $21.4815 Request the lead time here
M6
Black
GF PA
Black
30.0 mm
44.0 mm
$11.9995 - $22.1044 Request the lead time here
M5
Black
GF PA
Red
20.0 mm
30.0 mm
$37.6669 - $69.3864 Request the lead time here
M6
Natural
Stainless Steel
Grey
20.0 mm
42.0 mm
$95.0766 - $237.6916 Request the lead time here
M12
Natural
Stainless Steel
Grey
32.0 mm
92.0 mm
$13.6511 - $25.1468 Request the lead time here
M6
Black
40.0 mm
  • of 6
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219262

Price Range
$20.4074 - $11.0783

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490932

Price Range
$28.2422 - $15.3314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
  • Base Height
    31.5 mm
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; ; ; Base Height - 31.5 mm | 1.24 in

490931

Price Range
$28.16 - $15.2868

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
  • Base Height
    31.5 mm
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219279

Price Range
$24.9186 - $13.5272

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219288

Price Range
$25.1334 - $13.6438

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Female Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; ; ; Base Height - 36.0 mm | 1.417 in

490953

Price Range
$31.7034 - $17.2103

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    15.7 mm
Female Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; ; ; Base Height - 25.0 mm | 0.984 in

490948

Price Range
$18.2575 - $9.9112

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    9.7 mm
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 13.5 mm | 0.531 in

498507

Price Range
$132.7506 - $53.1002

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219259

Price Range
$21.4815 - $11.6614

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219271

Price Range
$21.4815 - $11.6614

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219291

Price Range
$25.1334 - $13.6438

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219295

Price Range
$25.3483 - $13.7605

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; ; ; Base Height - 43.0 mm | 1.693 in

490942

Price Range
$46.9912 - $25.5095

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    18.5 mm
  • Base Height
    43.0 mm
Female Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; ; ; Base Height - 25.0 mm | 0.984 in

490947

Price Range
$18.2575 - $9.9112

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    Glass Filled Nylon 6
  • Thread Material
    Steel
  • Base Diameter
    9.7 mm
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219237

Price Range
$21.0518 - $11.4281

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219269

Price Range
$21.4815 - $11.6614

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219248

Price Range
$22.1044 - $11.9995

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 9.7 mm | 0.382 in

498499

Price Range
$69.3864 - $37.6669

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; Handle Radius - 92.0 mm | 3.622 in ; Overall Height - 69.0 mm | 2.717 in ; Base Height - 18.5 mm | 0.728 in

498514

Price Range
$237.6916 - $95.0766

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; ; ; Base Height - 25.0 mm | 0.984 in

490930

Price Range
$25.1468 - $13.6511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Diameter
    9.7 mm
  • Base Height
    25.0 mm