Menu Search

Clevis Joints with Retention Clips

In production

These Steel Clevis Joints with Retention Clips are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.

The retention clip is a clip that locks in place around the base of the clevis preventing accidental disconnection, resulting in a clean, compact assembly. The steel substance ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication, or replacement.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning, as well as in industries such as construction, automotive and manufacturing.

  • U-shaped connection between two rods or shafts to allow for tractive or linear thrust movements.
  • Steel material ensures its longevity and ability to endure high forces, as well as resistance to wear and corrosion.
  • Joint can be dismantled for maintenance by removing the retention clip, allowing for component examination, lubrication, or replacement.
Material: Steel Series Code: SRR3388, SRR3387

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability d2 d3 Clevis Size Thread hand Thread Type d1 tol. H9 l1 ±0.5 View
Request the lead time here
M6
10.0
6x12
Right Hand
Coarse
6.0
12.0
Request the lead time here
M12
20.0
12x24
Right Hand
Coarse
12.0
24.0
Request the lead time here
M12
20.0
12x48
Right Hand
Coarse
12.0
48.0
Request the lead time here
M5
9.0
5x10
Left Hand
Coarse
5.0
10.0
Request the lead time here
M10
18.0
10x20
Left Hand
Coarse
10.0
20.0
Request the lead time here
M12
20.0
12x24
Left Hand
Coarse
12.0
24.0
Request the lead time here
M20
34.0
20x40
Left Hand
Fine
20.0
40.0
Request the lead time here
M5
9.0
5x20
Right Hand
Coarse
5.0
20.0
Request the lead time here
M8
14.0
8x16
Right Hand
Coarse
8.0
16.0
Request the lead time here
M12
20.0
12x24
Right Hand
Fine
12.0
24.0
Request the lead time here
M16
26.0
16x64
Right Hand
Fine
16.0
64.0
Request the lead time here
M6
10.0
6x24
Left Hand
Coarse
6.0
24.0
Request the lead time here
M8
14.0
8x32
Left Hand
Fine
8.0
32.0
Request the lead time here
M14
24.0
14x28
Left Hand
Fine
14.0
28.0
Request the lead time here
M8
14.0
8x32
Right Hand
Coarse
8.0
32.0
Request the lead time here
M14
24.0
14x28
Right Hand
Fine
14.0
28.0
Request the lead time here
M14
24.0
14x56
Right Hand
Fine
14.0
56.0
Request the lead time here
M8
14.0
8x32
Left Hand
Coarse
8.0
32.0
Request the lead time here
M12
20.0
12x48
Left Hand
Coarse
12.0
48.0
Request the lead time here
M16
26.0
16x32
Left Hand
Coarse
16.0
32.0
  • of 3
Clevis Joint with Retention Clips - M6; 6x12; 12.0; Steel

20215552


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint with Retention Clips - M12; 12x24; 24.0; Steel

20215651


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips - M12; 12x48; 48.0; Steel

20215675


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Retention Clips - M5; 5x10; 10.0; Steel

20215804


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Retention Clips - M10; 10x20; 20.0; Steel

20215880


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips - M12; 12x24; 24.0; Steel

20215927


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips - M20; 20x40; 40.0; Steel

20216054


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips - M5; 5x20; 20.0; Steel

20215545


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips - M8; 8x16; 16.0; Steel

20215576


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Retention Clips - M12; 12x24; 24.0; Steel

20215668


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips - M16; 16x64; 64.0; Steel

20215767


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint with Retention Clips - M6; 6x24; 24.0; Steel

20215835


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips - M8; 8x32; 32.0; Steel

20215873


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips - M14; 14x28; 28.0; Steel

20215972


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint with Retention Clips - M8; 8x32; 32.0; Steel

20215590


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips - M14; 14x28; 28.0; Steel

20215705


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint with Retention Clips - M14; 14x56; 56.0; Steel

20215729


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint with Retention Clips - M8; 8x32; 32.0; Steel

20215866


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips - M12; 12x48; 48.0; Steel

20215941


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Retention Clips - M16; 16x32; 32.0; Steel

20216009


Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0