These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
 Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here | 
 
10x20
 
 | 
 
Right Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Fine
 
 | 
 
10.0
 
 | 
 
20.0
 
 | 
|||
| Request the lead time here | 
 
14x28
 
 | 
 
Right Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Coarse
 
 | 
 
14.0
 
 | 
 
28.0
 
 | 
|||
| Request the lead time here | 
 
16x64
 
 | 
 
Right Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Fine
 
 | 
 
16.0
 
 | 
 
64.0
 
 | 
|||
| Request the lead time here | 
 
5x20
 
 | 
 
Left Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Coarse
 
 | 
 
5.0
 
 | 
 
20.0
 
 | 
|||
| Request the lead time here | 
 
12x24
 
 | 
 
Left Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Fine
 
 | 
 
12.0
 
 | 
 
24.0
 
 | 
|||
| Request the lead time here | 
 
35x54
 
 | 
 
Left Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Fine
 
 | 
 
35.0
 
 | 
 
54.0
 
 | 
|||
| Request the lead time here | 
 
25x50
 
 | 
 
Left Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Coarse
 
 | 
 
25.0
 
 | 
 
50.0
 
 | 
|||
| Request the lead time here | 
 
50x96
 
 | 
 
Left Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Coarse
 
 | 
 
50.0
 
 | 
 
96.0
 
 | 
|||
| Request the lead time here | 
 
12x24
 
 | 
 
Left Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Coarse
 
 | 
 
12.0
 
 | 
 
24.0
 
 | 
|||
| Request the lead time here | 
 
16x32
 
 | 
 
Left Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Coarse
 
 | 
 
16.0
 
 | 
 
32.0
 
 | 
|||
| Request the lead time here | 
 
14x56
 
 | 
 
Left Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Fine
 
 | 
 
14.0
 
 | 
 
56.0
 
 | 
|||
| Request the lead time here | 
 
10x20
 
 | 
 
Right Hand
 
 | 
 
Stainless Steel
 
 | 
 
303 Stainless Steel
 
 | 
 
Coarse
 
 | 
 
10.0
 
 | 
 
20.0
 
 | 
|||
| Request the lead time here | 
 
14x28
 
 | 
 
Left Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Fine
 
 | 
 
14.0
 
 | 
 
28.0
 
 | 
|||
| Request the lead time here | 
 
18x36
 
 | 
 
Left Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Fine
 
 | 
 
18.0
 
 | 
 
36.0
 
 | 
|||
| Request the lead time here | 
 
28x56
 
 | 
 
Left Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Fine
 
 | 
 
28.0
 
 | 
 
56.0
 
 | 
|||
| Request the lead time here | 
 
14x28
 
 | 
 
Right Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Coarse
 
 | 
 
14.0
 
 | 
 
28.0
 
 | 
|||
| Request the lead time here | 
 
18x36
 
 | 
 
Right Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Coarse
 
 | 
 
18.0
 
 | 
 
36.0
 
 | 
|||
| Request the lead time here | 
 
20x80
 
 | 
 
Left Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Fine
 
 | 
 
20.0
 
 | 
 
80.0
 
 | 
|||
| Request the lead time here | 
 
20x80
 
 | 
 
Right Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Fine
 
 | 
 
20.0
 
 | 
 
80.0
 
 | 
|||
| Request the lead time here | 
 
28x56
 
 | 
 
Right Hand
 
 | 
 
Silver Zinc Plated
 
 | 
 
Steel
 
 | 
 
Fine
 
 | 
 
28.0
 
 | 
 
56.0
 
 | 
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue