Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
4x16
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
4.0
|
16.0
|
|||
| Request the lead time here |
10x40
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
40.0
|
|||
| Request the lead time here |
18x36
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
18.0
|
36.0
|
|||
| Request the lead time here |
20x80
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
20.0
|
80.0
|
|||
| Request the lead time here |
40x84
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
40.0
|
84.0
|
|||
| Request the lead time here |
5x10
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
10.0
|
|||
| Request the lead time here |
4x16
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
4.0
|
16.0
|
|||
| Request the lead time here |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
10.0
|
40.0
|
|||
| Request the lead time here |
12x48
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
48.0
|
|||
| Request the lead time here |
16x32
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
16.0
|
32.0
|
|||
| Request the lead time here |
25x50
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
25.0
|
50.0
|
|||
| Request the lead time here |
30x60
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
30.0
|
60.0
|
|||
| Request the lead time here |
8x16
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
8.0
|
16.0
|
|||
| Request the lead time here |
16x32
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
16.0
|
32.0
|
|||
| Request the lead time here |
16x64
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
16.0
|
64.0
|
|||
| Request the lead time here |
25x50
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
25.0
|
50.0
|
|||
| Request the lead time here |
30x54
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
30.0
|
54.0
|
|||
| Request the lead time here |
25x50
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
25.0
|
50.0
|
|||
| Request the lead time here |
8x16
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
8.0
|
16.0
|
|||
| Request the lead time here |
10x20
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
10.0
|
20.0
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue