Menu Search

Clevis Pins with Hole

In production

These Clevis Pins with Hole are cylindrical pins with a drilled hole through the pin's body on one side and a flat head on the other. It is intended to fit through the holes of a clevis joint, after which a cotter pin, spring pin, or other locking mechanism is placed through the hole in the clevis pin to secure it in place and prevent it from turning or dislodging.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

It is simple to install and remove from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It fits through the holes of a clevis joint, after which a cotter pin, spring pin, or other locking mechanism is placed through the hole to secure it in place.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
  • It has exceptional strength, durability, and corrosion resistance.
Material: Steel Series Code: SRR3456, SRR3455,

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2 results
Product SKUs information
Item Code Price range Availability l1 tol. js15 l3 tol. js14 d3 tol. h14 d1 tol. h11 d2 tol. h14 l2 ±0.5 l4 View
Request the lead time here
10.0
50.0
58.0
103.0
6.0
Request the lead time here
4.0
14.0
19.0
32.5
1.5
Clevis Pin With Hole - 50.0; 58.0; 115.0; Steel

20192747


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    50.0
  • d2 tol. h14
    58.0
  • d3 tol. h14
    10.0
  • l2 ±0.5
    103.0
  • l4
    6.0
Clevis Pin With Hole - 14.0; 19.0; 40.0; Steel

20194659


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    14.0
  • d2 tol. h14
    19.0
  • d3 tol. h14
    4.0
  • l2 ±0.5
    32.5
  • l4
    1.5