Menu Search

Clevis Pins

In production

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: 303 Stainless Steel, Steel, Igumid G Series Code: SRR3450, SRR3454, SRR3453

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability d2 l2 l3 d1 tol. h11 Material l1 View
$2.5008 - $2.771 Request the lead time here
5.7
17.0
6.0
303 Stainless Steel
12.2
$3.2619 - $3.6143 Request the lead time here
7.6
20.0
8.0
303 Stainless Steel
16.5
$5.19 - $5.7507 Request the lead time here
10.0
27.5
14.0
Steel
33.0
$4.2405 - $4.6986 Request the lead time here
9.6
25.0
10.0
303 Stainless Steel
20.5
$8.9159 - $9.8791 Request the lead time here
15.2
39.0
16.0
303 Stainless Steel
32.5
$2.1202 - $2.3493 Request the lead time here
4.8
15.0
5.0
303 Stainless Steel
10.5
$5.5996 - $6.2046 Request the lead time here
11.5
30.0
12.0
303 Stainless Steel
24.5
$18.0888 - $20.0429 Request the lead time here
17.5
40.5
20.0
Steel
46.0
Request the lead time here
18.0
50.5
25.0
303 Stainless Steel
57.0
$17.2338 - $19.0956 Request the lead time here
12.0
32.5
16.0
303 Stainless Steel
38.5
Request the lead time here
17.5
40.5
20.0
303 Stainless Steel
46.0
$5.5715 - $6.1735 Request the lead time here
4.0
10.5
5.0
303 Stainless Steel
13.0
$2.137 - $2.3679 Request the lead time here
6.0
16.5
8.0
Steel
20.0
$5.5715 - $6.1735 Request the lead time here
5.0
12.5
6.0
303 Stainless Steel
15.5
$7.785 - $8.6261 Request the lead time here
12.0
32.5
16.0
Steel
38.5
$3.8925 - $4.313 Request the lead time here
4.0
10.5
5.0
Steel
13.0
$8.8535 - $9.81 Request the lead time here
8.0
20.5
10.0
303 Stainless Steel
25.0
$4.1214 - $4.5667 Request the lead time here
9.0
24.5
12.0
Steel
30.0
$4.8847 - $5.4124 Request the lead time here
3.2
8.5
4.0
303 Stainless Steel
10.5
$2.8239 - $3.129 Request the lead time here
3.2
8.5
4.0
Steel
10.5
  • of 2
Clevis Pin 6.0 5.7 12.2 303 Stainless Steel

20192518

Price Range
$2.771 - $2.5008

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.7
  • d3
    12.2
  • l1
    12.2
  • l2
    17.0
Clevis Pin 8.0 7.6 16.5 303 Stainless Steel

20192525

Price Range
$3.6143 - $3.2619

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2
    7.6
  • d3
    16.5
  • l1
    16.5
  • l2
    20.0
Clevis Pin 14.0 10.0 33.0 Zinc Plated Steel

20192372

Price Range
$5.7507 - $5.19

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    14.0
  • d2
    10.0
  • d3
    19.0
  • l1
    33.0
  • l2
    27.5
Clevis Pin 10.0 9.6 20.5 303 Stainless Steel

20192532

Price Range
$4.6986 - $4.2405

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2
    9.6
  • d3
    20.5
  • l1
    20.5
  • l2
    25.0
Clevis Pin 16.0 15.2 32.5 303 Stainless Steel

20192556

Price Range
$9.8791 - $8.9159

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0
  • d2
    15.2
  • d3
    32.5
  • l1
    32.5
  • l2
    39.0
Clevis Pin 5.0 4.8 10.5 303 Stainless Steel

20192501

Price Range
$2.3493 - $2.1202

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.8
  • d3
    10.5
  • l1
    10.5
  • l2
    15.0
Clevis Pin 12.0 11.5 24.5 303 Stainless Steel

20192549

Price Range
$6.2046 - $5.5996

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    12.0
  • d2
    11.5
  • d3
    24.5
  • l1
    24.5
  • l2
    30.0
Clevis Pin 20.0 17.5 46.0 Zinc Plated Steel

20194758

Price Range
$20.0429 - $18.0888

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    20.0
  • d2
    17.5
  • d3
    26.0
  • l1
    46.0
  • l2
    40.5
Clevis Pin 25.0 18.0 57.0 303 Stainless Steel

20194840


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    25.0
  • d2
    18.0
  • d3
    32.0
  • l1
    57.0
  • l2
    50.5
Clevis Pin 16.0 12.0 38.5 303 Stainless Steel

20194826

Price Range
$19.0956 - $17.2338

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0
  • d2
    12.0
  • d3
    20.0
  • l1
    38.5
  • l2
    32.5
Clevis Pin 20.0 17.5 46.0 303 Stainless Steel

20194833


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    20.0
  • d2
    17.5
  • d3
    26.0
  • l1
    46.0
  • l2
    40.5
Clevis Pin 5.0 4.0 13.0 303 Stainless Steel

20194789

Price Range
$6.1735 - $5.5715

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.0
  • d3
    8.0
  • l1
    13.0
  • l2
    10.5
Clevis Pin 8.0 6.0 20.0 Zinc Plated Steel

20194710

Price Range
$2.3679 - $2.137

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2
    6.0
  • d3
    12.0
  • l1
    20.0
  • l2
    16.5
Clevis Pin 6.0 5.0 15.5 303 Stainless Steel

20194796

Price Range
$6.1735 - $5.5715

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.0
  • d3
    9.0
  • l1
    15.5
  • l2
    12.5
Clevis Pin 16.0 12.0 38.5 Zinc Plated Steel

20194741

Price Range
$8.6261 - $7.785

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0
  • d2
    12.0
  • d3
    20.0
  • l1
    38.5
  • l2
    32.5
Clevis Pin 5.0 4.0 13.0 Zinc Plated Steel

20194697

Price Range
$4.313 - $3.8925

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.0
  • d3
    8.0
  • l1
    13.0
  • l2
    10.5
Clevis Pin 10.0 8.0 25.0 303 Stainless Steel

20194819

Price Range
$9.81 - $8.8535

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2
    8.0
  • d3
    14.0
  • l1
    25.0
  • l2
    20.5
Clevis Pin 12.0 9.0 30.0 Zinc Plated Steel

20194734

Price Range
$4.5667 - $4.1214

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    12.0
  • d2
    9.0
  • d3
    17.0
  • l1
    30.0
  • l2
    24.5
Clevis Pin 4.0 3.2 10.5 303 Stainless Steel

20194772

Price Range
$5.4124 - $4.8847

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    4.0
  • d2
    3.2
  • d3
    6.0
  • l1
    10.5
  • l2
    8.5
Clevis Pin 4.0 3.2 10.5 Zinc Plated Steel

20194680

Price Range
$3.129 - $2.8239

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    4.0
  • d2
    3.2
  • d3
    6.0
  • l1
    10.5
  • l2
    8.5