Menu Search

Clevis Retention Clips

In production

These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.

It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.

It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It holds a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
  • The steel material ensures longevity and the capacity to withstand large weights, also resistant to wear and corrosion.
  • It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place.
Material: Igumid G, Steel Series Code: SRR3437, SRR3435

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Clevis Size h4 d1 tol. h11 h1 h3 h2 l1 View
$2.0159 - $2.2336 Request the lead time here
12x24
12.0
12.0
24.0
46.0
55.0
28.0
$2.4369 - $2.7003 Request the lead time here
10x40
10.0
10.0
40.0
59.0
66.0
23.0
$13.9146 - $15.4178 Request the lead time here
16x32
16.0
16.0
32.0
62.0
73.0
36.0
$1.2578 - $1.3937 Request the lead time here
6x24
6.0
6.0
24.0
35.0
40.0
14.0
$22.6407 - $25.0866 Request the lead time here
20x40
16.0
20.0
40.0
72.0
88.0
44.0
$3.2232 - $3.5714 Request the lead time here
5x12
6.5
5.0
12.0
23.0
27.0
14.0
$8.3434 - $9.2447 Request the lead time here
16x64
16.0
16.0
64.0
92.0
103.0
36.0
$15.9585 - $17.6826 Request the lead time here
14x56
14.0
14.0
56.0
82.0
92.0
31.0
$1.808 - $2.0034 Request the lead time here
4x8
4.0
4.0
8.0
15.0
19.0
9.0
$1.415 - $1.5679 Request the lead time here
10x20
10.0
10.0
20.0
39.0
46.0
23.0
$4.4023 - $4.8779 Request the lead time here
5x10
5.5
5.0
10.0
19.0
23.0
12.0
$2.9872 - $3.31 Request the lead time here
12x48
12.0
12.0
48.0
71.0
79.0
28.0
$5.1099 - $5.6619 Request the lead time here
6x12
6.5
6.0
12.0
23.0
27.0
14.0
$4.4023 - $4.8779 Request the lead time here
4x8
4.5
4.0
8.0
15.0
19.0
9.5
$119.5714 - $132.4892 Request the lead time here
5x20
4.5
5.0
20.0
29.0
33.0
12.0
$6.1319 - $6.7943 Request the lead time here
8x16
8.0
8.0
16.0
30.0
35.5
19.0
$0.7839 - $0.8686 Request the lead time here
6x12
6.0
6.0
12.0
23.0
28.0
14.0
$2.5758 - $2.8541 Request the lead time here
16x32
16.0
16.0
32.0
62.0
72.0
36.0
$3.4718 - $3.8468 Request the lead time here
8x32
8.0
8.0
32.0
47.0
53.0
19.0
$2.1838 - $2.4198 Request the lead time here
14x28
14.0
14.0
28.0
52.0
62.0
31.0
  • of 2
Clevis Retention Clip 12x24 12.0 24.0 Steel

20212261

Price Range
$2.2336 - $2.0159

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • d1 tol. h11
    12.0
  • h1
    24.0
  • h2
    55.0
  • h3
    46.0
Clevis Retention Clip 10x40 10.0 40.0 Steel

20212254

Price Range
$2.7003 - $2.4369

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • d1 tol. h11
    10.0
  • h1
    40.0
  • h2
    66.0
  • h3
    59.0
Clevis Retention Clip 16x32 16.0 32.0 Igumid G

20212407

Price Range
$15.4178 - $13.9146

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • d1 tol. h11
    16.0
  • h1
    32.0
  • h2
    73.0
  • h3
    62.0
Clevis Retention Clip 6x24 6.0 24.0 Steel

20212216

Price Range
$1.3937 - $1.2578

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • d1 tol. h11
    6.0
  • h1
    24.0
  • h2
    40.0
  • h3
    35.0
Clevis Retention Clip 20x40 20.0 40.0 Steel

20212322

Price Range
$25.0866 - $22.6407

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • d1 tol. h11
    20.0
  • h1
    40.0
  • h2
    88.0
  • h3
    72.0
Clevis Retention Clip 5x12 5.0 12.0 Igumid G

20212353

Price Range
$3.5714 - $3.2232

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x12
  • d1 tol. h11
    5.0
  • h1
    12.0
  • h2
    27.0
  • h3
    23.0
Clevis Retention Clip 16x64 16.0 64.0 Steel

20212315

Price Range
$9.2447 - $8.3434

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • d1 tol. h11
    16.0
  • h1
    64.0
  • h2
    103.0
  • h3
    92.0
Clevis Retention Clip 14x56 14.0 56.0 Steel

20212292

Price Range
$17.6826 - $15.9585

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • d1 tol. h11
    14.0
  • h1
    56.0
  • h2
    92.0
  • h3
    82.0
Clevis Retention Clip 4x8 4.0 8.0 Steel

20212179

Price Range
$2.0034 - $1.808

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • d1 tol. h11
    4.0
  • h1
    8.0
  • h2
    19.0
  • h3
    15.0
Clevis Retention Clip 10x20 10.0 20.0 Steel

20212247

Price Range
$1.5679 - $1.415

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • d1 tol. h11
    10.0
  • h1
    20.0
  • h2
    46.0
  • h3
    39.0
Clevis Retention Clip 5x10 5.0 10.0 Igumid G

20212346

Price Range
$4.8779 - $4.4023

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • d1 tol. h11
    5.0
  • h1
    10.0
  • h2
    23.0
  • h3
    19.0
Clevis Retention Clip 12x48 12.0 48.0 Steel

20212278

Price Range
$3.31 - $2.9872

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • d1 tol. h11
    12.0
  • h1
    48.0
  • h2
    79.0
  • h3
    71.0
Clevis Retention Clip 6x12 6.0 12.0 Igumid G

20212360

Price Range
$5.6619 - $5.1099

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • d1 tol. h11
    6.0
  • h1
    12.0
  • h2
    27.0
  • h3
    23.0
Clevis Retention Clip 4x8 4.0 8.0 Igumid G

20212339

Price Range
$4.8779 - $4.4023

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • d1 tol. h11
    4.0
  • h1
    8.0
  • h2
    19.0
  • h3
    15.0
Clevis Retention Clip 5x20 5.0 20.0 Steel

20212193

Price Range
$132.4892 - $119.5714

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • d1 tol. h11
    5.0
  • h1
    20.0
  • h2
    33.0
  • h3
    29.0
Clevis Retention Clip 8x16 8.0 16.0 Igumid G

20212377

Price Range
$6.7943 - $6.1319

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • d1 tol. h11
    8.0
  • h1
    16.0
  • h2
    35.5
  • h3
    30.0
Clevis Retention Clip 6x12 6.0 12.0 Steel

20212209

Price Range
$0.8686 - $0.7839

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • d1 tol. h11
    6.0
  • h1
    12.0
  • h2
    28.0
  • h3
    23.0
Clevis Retention Clip 16x32 16.0 32.0 Steel

20212308

Price Range
$2.8541 - $2.5758

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x32
  • d1 tol. h11
    16.0
  • h1
    32.0
  • h2
    72.0
  • h3
    62.0
Clevis Retention Clip 8x32 8.0 32.0 Steel

20212230

Price Range
$3.8468 - $3.4718

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • d1 tol. h11
    8.0
  • h1
    32.0
  • h2
    53.0
  • h3
    47.0
Clevis Retention Clip 14x28 14.0 28.0 Steel

20212285

Price Range
$2.4198 - $2.1838

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • d1 tol. h11
    14.0
  • h1
    28.0
  • h2
    62.0
  • h3
    52.0