These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Steel, Stainless Steel Series Code: SRL1712, SRL1709, SRL1706, SRL1713
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $75.4692 - $83.6223 | Request the lead time here |
16.5
|
Stainless Steel
|
8.0
|
16.0
|
25.0
|
Closed
|
||
| $82.6231 - $91.549 | Request the lead time here |
22.9
|
Stainless Steel
|
12.0
|
22.0
|
32.0
|
Closed
|
||
| $120.279 - $133.2732 | Request the lead time here |
45.8
|
Stainless Steel
|
12.0
|
22.0
|
57.0
|
Long Version
|
||
| $93.4717 - $103.5698 | Request the lead time here |
49.8
|
Stainless Steel
|
16.0
|
26.0
|
70.0
|
Long Version
|
||
| $67.2933 - $74.5632 | Request the lead time here |
52.1
|
Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
| $151.0956 - $167.419 | Request the lead time here |
14.5
|
Stainless Steel
|
5.0
|
12.0
|
22.0
|
Closed
|
||
| $25.8639 - $28.658 | Request the lead time here |
16.5
|
Steel
|
8.0
|
16.0
|
25.0
|
Closed
|
||
| $82.6231 - $91.549 | Request the lead time here |
45.8
|
Stainless Steel
|
12.0
|
22.0
|
57.0
|
Long Version
|
||
| $158.2494 - $175.3456 | Request the lead time here |
82.0
|
Stainless Steel
|
25.0
|
40.0
|
112.0
|
Long Version
|
||
| $25.8639 - $28.658 | Request the lead time here |
14.5
|
Steel
|
5.0
|
12.0
|
22.0
|
Closed
|
||
| $50.7845 - $56.2708 | Request the lead time here |
13.5
|
Stainless Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| $63.6771 - $70.5564 | Request the lead time here |
22.0
|
Stainless Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
||
| $440.237 - $487.7972 | Request the lead time here |
60.6
|
Stainless Steel
|
40.0
|
62.0
|
80.0
|
Closed
|
||
| $59.7464 - $66.2011 | Request the lead time here |
45.8
|
Steel
|
12.0
|
22.0
|
57.0
|
Double Length
|
||
| $34.1183 - $37.8042 | Request the lead time here |
24.9
|
Steel
|
16.0
|
26.0
|
36.0
|
Closed
|
||
| $108.1725 - $119.8587 | Request the lead time here |
31.5
|
Stainless Steel
|
20.0
|
32.0
|
45.0
|
Closed
|
||
| $54.4007 - $60.2777 | Request the lead time here |
44.1
|
Steel
|
25.0
|
25.0
|
40.0
|
Closed
|
||
| $138.4388 - $153.3947 | Request the lead time here |
82.0
|
Steel
|
25.0
|
40.0
|
112.0
|
Double Length
|
||
| $74.8403 - $82.9255 | Request the lead time here |
49.8
|
Steel
|
16.0
|
26.0
|
70.0
|
Double Length
|
||
| $509.1812 - $564.1897 | Request the lead time here |
52.1
|
Stainless Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue