Menu Search

Closed Linear Ball Bushings

In production

These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

There are three types in this product group:

  • Closed Linear Ball Bushings: These are utilised on hardened shafts. It is extremely resistant to wear, corrosion, and impact. This sturdy design ensures the bushings can endure large loads, high speeds, and extreme operating conditions without sacrificing performance or longevity.
  • Stainless Ball Bushings: These bushings are utilised with corrosion-resistant toughened shafts. They are available in adjustable, double compliment, and extended version configurations. These bushings are extremely corrosion resistant, durable, and strong.
  • Long Linear Bushings: These are utilised on hardened shafts. Designed for applications requiring linear motion over long strokes, assuring maximum performance and dependability.

Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
  • Used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Steel, Stainless Steel Series Code: SRL1712, SRL1709, SRL1706, SRL1713

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Item Code Price range Availability l2 Material d1 tol. h6 d2 tol. h6 l1 Type View
$337.4102 - $373.8617 Request the lead time here
52.1
Stainless Steel
30.0
47.0
68.0
Closed
Request the lead time here
101.7
Stainless Steel
60.0
90.0
125.0
Closed
$93.4717 - $103.5698 Request the lead time here
24.9
Stainless Steel
16.0
26.0
36.0
Closed
$390.0028 - $432.136 Request the lead time here
155.2
Steel
50.0
75.0
192.0
Double Length
$199.2858 - $220.8153 Request the lead time here
101.7
Steel
60.0
90.0
125.0
Closed
$74.8403 - $82.9255 Request the lead time here
49.8
Steel
16.0
26.0
70.0
Double Length
$75.4692 - $83.6223 Request the lead time here
33.0
Stainless Steel
8.0
16.0
45.0
Long Version
$63.2054 - $70.0337 Request the lead time here
13.5
Stainless Steel
6.0
12.0
19.0
Closed
$59.7464 - $66.2011 Request the lead time here
16.5
Stainless Steel
8.0
16.0
25.0
Closed
$440.237 - $487.7972 Request the lead time here
60.6
Stainless Steel
40.0
62.0
80.0
Closed
$66.9788 - $74.2148 Request the lead time here
22.9
Stainless Steel
12.0
22.0
32.0
Closed
$51.4134 - $56.9677 Request the lead time here
22.0
Stainless Steel
10.0
19.0
29.0
Closed
$264.3779 - $292.9396 Request the lead time here
121.2
Steel
40.0
62.0
154.0
Double Length
Request the lead time here
22.0
Steel
10.0
19.0
29.0
Closed
$52.9855 - $58.7098 Request the lead time here
33.0
Steel
8.0
16.0
45.0
Double Length
$2,379.0092 - $2,636.0213 Request the lead time here
101.7
Stainless Steel
60.0
90.0
125.0
Closed
$74.8403 - $82.9255 Request the lead time here
24.9
Stainless Steel
16.0
26.0
36.0
Closed
$86.5537 - $95.9044 Request the lead time here
31.5
Stainless Steel
20.0
32.0
45.0
Closed
$104.7921 - $116.1131 Request the lead time here
33.0
Stainless Steel
8.0
16.0
45.0
Long Version
$120.279 - $133.2732 Request the lead time here
45.8
Stainless Steel
12.0
22.0
57.0
Long Version
  • of 3
Linear Ball Bushing - Closed; 30.0; 47.0; 68.0; Stainless Steel

20158194

Price Range
$373.8617 - $337.4102

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
Linear Ball Bushing - Closed; 60.0; 90.0; 125.0; Stainless Steel

20158224


Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
Linear Ball Bushing - Closed; 16.0; 26.0; 36.0; Stainless Steel

20155483

Price Range
$103.5698 - $93.4717

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
Linear Ball Bushing - Double Length; 50.0; 75.0; 192.0; Steel

20155889

Price Range
$432.136 - $390.0028

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    192.0
Linear Ball Bushing - Closed; 60.0; 90.0; 125.0; Steel

20155926

Price Range
$220.8153 - $199.2858

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
Linear Ball Bushing - Double Length; 16.0; 26.0; 70.0; Steel

20155551

Price Range
$82.9255 - $74.8403

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
Linear Ball Bushing - Long Version; 8.0; 16.0; 45.0; Stainless Steel

20156039

Price Range
$83.6223 - $75.4692

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing - Closed; 6.0; 12.0; 19.0; Stainless Steel

20157333

Price Range
$70.0337 - $63.2054

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
Linear Ball Bushing - Closed; 8.0; 16.0; 25.0; Stainless Steel

20155964

Price Range
$66.2011 - $59.7464

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
Linear Ball Bushing - Closed; 40.0; 62.0; 80.0; Stainless Steel

20158200

Price Range
$487.7972 - $440.237

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
Linear Ball Bushing - Closed; 12.0; 22.0; 32.0; Stainless Steel

20155377

Price Range
$74.2148 - $66.9788

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
Linear Ball Bushing - Closed; 10.0; 19.0; 29.0; Stainless Steel

20157296

Price Range
$56.9677 - $51.4134

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
Linear Ball Bushing - Double Length; 40.0; 62.0; 154.0; Steel

20155827

Price Range
$292.9396 - $264.3779

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
Linear Ball Bushing - Closed; 10.0; 19.0; 29.0; Steel

20157265


Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
Linear Ball Bushing - Double Length; 8.0; 16.0; 45.0; Steel

20156046

Price Range
$58.7098 - $52.9855

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Length
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing - Closed; 60.0; 90.0; 125.0; Stainless Steel

20158262

Price Range
$2,636.0213 - $2,379.0092

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Stainless Steel
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
Linear Ball Bushing - Closed; 16.0; 26.0; 36.0; Stainless Steel

20155476

Price Range
$82.9255 - $74.8403

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
Linear Ball Bushing - Closed; 20.0; 32.0; 45.0; Stainless Steel

20155575

Price Range
$95.9044 - $86.5537

Stock Levels
Request the lead time here
Attributes
  • Type
    Closed
  • Ball Cage Material
    Resin
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
Linear Ball Bushing - Long Version; 8.0; 16.0; 45.0; Stainless Steel

20156022

Price Range
$116.1131 - $104.7921

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
Linear Ball Bushing - Long Version; 12.0; 22.0; 57.0; Stainless Steel

20155438

Price Range
$133.2732 - $120.279

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Version
  • Ball Cage Material
    Resin
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0