Menu Search

Compact Linear Ball Bushings

In production

These Compact Linear Ball Bushings are designed for smooth and accurate linear motion in applications with limited space. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The compact design allows for efficient use of space in applications where space constraints are a concern. It also allows you to maximize the available space and achieve optimal performance in compact environments.

Easy to install through press fit, low friction for reduced wear and extended lifespan and high load-carrying capacity. Its seal is oil-resistant, and the housing is corrosion resistant.

It can withstand temperatures from -20C to +80C and is ideal for automation systems, CNC machines, and manufacturing processes.

  • The compact design allows for efficient use of space in applications where space constraints are a concern.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for automation systems, CNC machines, and manufacturing processes.
  • It allows you to maximize the available space and achieve optimal performance in compact environments.
Material: Iron Series Code: SRL1715

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability Static load C0 max. N No. of ball circuits Dyn. load C max. N d1 tol. h6 d2 tol. h6 l1 View
$20.2258 - $22.4109 Request the lead time here
260.0
4.0
350.0
8.0
15.0
24.0
$31.9034 - $35.3501 Request the lead time here
1370.0
6.0
2100.0
25.0
35.0
40.0
$19.539 - $21.6498 Request the lead time here
320.0
4.0
416.0
10.0
17.0
26.0
$20.6075 - $22.8337 Request the lead time here
385.0
4.0
480.0
12.0
19.0
28.0
$179.972 - $199.415 Request the lead time here
5600.0
8.0
6620.0
50.0
62.0
70.0
$27.0186 - $29.9375 Request the lead time here
790.0
6.0
1165.0
20.0
28.0
30.0
$21.905 - $24.2714 Request the lead time here
440.0
5.0
640.0
14.0
21.0
28.0
$41.7493 - $46.2595 Request the lead time here
2100.0
6.0
2870.0
30.0
40.0
50.0
$23.3551 - $25.8783 Request the lead time here
625.0
5.0
925.0
16.0
24.0
30.0
$110.2881 - $122.203 Request the lead time here
4100.0
7.0
5200.0
40.0
52.0
60.0
Compact Linear Ball Bushing - 8.0; 15.0; 24.0; Iron

20158286

Price Range
$22.4109 - $20.2258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    24.0
  • No. of ball circuits
    4.0
  • Dyn. load C max. N
    350.0
Compact Linear Ball Bushing - 25.0; 35.0; 40.0; Iron

20157838

Price Range
$35.3501 - $31.9034

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    35.0
  • l1
    40.0
  • No. of ball circuits
    6.0
  • Dyn. load C max. N
    2100.0
Compact Linear Ball Bushing - 10.0; 17.0; 26.0; Iron

20158293

Price Range
$21.6498 - $19.539

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    17.0
  • l1
    26.0
  • No. of ball circuits
    4.0
  • Dyn. load C max. N
    416.0
Compact Linear Ball Bushing - 12.0; 19.0; 28.0; Iron

20157791

Price Range
$22.8337 - $20.6075

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    19.0
  • l1
    28.0
  • No. of ball circuits
    4.0
  • Dyn. load C max. N
    480.0
Compact Linear Ball Bushing - 50.0; 62.0; 70.0; Iron

20155360

Price Range
$199.415 - $179.972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    62.0
  • l1
    70.0
  • No. of ball circuits
    8.0
  • Dyn. load C max. N
    6620.0
Compact Linear Ball Bushing - 20.0; 28.0; 30.0; Iron

20157821

Price Range
$29.9375 - $27.0186

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    28.0
  • l1
    30.0
  • No. of ball circuits
    6.0
  • Dyn. load C max. N
    1165.0
Compact Linear Ball Bushing - 14.0; 21.0; 28.0; Iron

20157807

Price Range
$24.2714 - $21.905

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    14.0
  • d2 tol. h6
    21.0
  • l1
    28.0
  • No. of ball circuits
    5.0
  • Dyn. load C max. N
    640.0
Compact Linear Ball Bushing - 30.0; 40.0; 50.0; Iron

20157845

Price Range
$46.2595 - $41.7493

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    40.0
  • l1
    50.0
  • No. of ball circuits
    6.0
  • Dyn. load C max. N
    2870.0
Compact Linear Ball Bushing - 16.0; 24.0; 30.0; Iron

20157814

Price Range
$25.8783 - $23.3551

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    24.0
  • l1
    30.0
  • No. of ball circuits
    5.0
  • Dyn. load C max. N
    925.0
Compact Linear Ball Bushing - 40.0; 52.0; 60.0; Iron

20158187

Price Range
$122.203 - $110.2881

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    52.0
  • l1
    60.0
  • No. of ball circuits
    7.0
  • Dyn. load C max. N
    5200.0