Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.
Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Special Offer | Grip Capacity | Key Type | View | |
|---|---|---|---|---|---|---|---|
| $26.8292 - $29.7277 | Request the lead time here |
Black Powder Coated
|
|
0.866 in
22.0 mm
|
No Key
|
||
| $27.8602 - $30.8701 | Request the lead time here |
Powder Coated
|
|
1.496 in
38.0 mm
|
Key CH751
|
||
| $14.7525 - $16.3463 | Request the lead time here |
Powder Coated
|
|
1.102 in
28.0 mm
|
Key CH751
|
||
| $26.8292 - $29.7277 | Request the lead time here |
Black Powder Coated
|
|
1.26 in
32.0 mm
|
No Key
|
||
| $27.1003 - $30.028 | Request the lead time here |
Black Powder Coated
|
|
1.102 in
28.0 mm
|
No Key
|
||
| $27.8602 - $30.8701 | Request the lead time here |
Black Powder Coated
|
|
0.866 in
22.0 mm
|
Keyed CH751
|
||
| $27.8602 - $30.8701 | Request the lead time here |
Black Powder Coated
|
|
1.102 in
28.0 mm
|
Keyed CH751
|
||
| $28.1418 - $31.182 | Request the lead time here |
Powder Coated
|
|
1.378 in
35.0 mm
|
Keyed CH751
|
||
| $28.1418 - $31.182 | Request the lead time here |
Black Powder Coated
|
|
0.866 in
22.0 mm
|
Keyed CH751
|
||
| $26.8292 - $29.7277 | Request the lead time here |
Chrome Plated
|
|
1.26 in
32.0 mm
|
No Key
|
||
| $28.6178 - $31.7095 | Request the lead time here |
Chrome Plated
|
|
0.787 in
20.0 mm
|
No Key
|
||
| $34.0176 - $37.6925 | Request the lead time here |
Powder Coated
|
|
0.787 in
20.0 mm
|
Key CH751
|
||
| $27.8602 - $30.8701 | Request the lead time here |
Chrome Plated
|
|
1.26 in
32.0 mm
|
Keyed CH751
|
||
| $27.8602 - $30.8701 | Request the lead time here |
Chrome Plated
|
|
|
Key CH751
|
||
| $27.8602 - $30.8701 | Request the lead time here |
Chrome Plated
|
|
1.378 in
35.0 mm
|
Keyed CH751
|
||
| $26.8292 - $29.7277 | Request the lead time here |
Chrome Plated
|
|
0.866 in
22.0 mm
|
No Key
|
||
| $29.5869 - $32.7832 | Request the lead time here |
Zinc Plated
|
|
|
|
||
| $27.8602 - $30.8701 | Request the lead time here |
Chrome Plated
|
|
1.496 in
38.0 mm
|
Keyed CH751
|
||
| $27.8602 - $30.8701 | Request the lead time here |
Chrome Plated
|
|
0.945 in
24.0 mm
|
Keyed CH751
|
||
| $26.8292 - $29.7277 | Request the lead time here |
Chrome Plated
|
|
1.102 in
28.0 mm
|
No Key