Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Dimensions | Handle Type | Locking Type | Material | Finish | Adjustable | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $11.8258 - $13.1034 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $28.2276 - $31.2771 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
Fixed
|
|
||
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $26.6782 - $29.5603 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $14.947 - $16.5618 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $26.6782 - $29.5603 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $28.2276 - $31.2771 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $28.2276 - $31.2771 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $22.3333 - $24.746 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $22.5588 - $24.9959 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $23.8226 - $26.3962 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy
|
|
|
|
||
| $74.9193 - $83.0131 | Request the lead time here |
|
|
|
Die Cast Zinc Alloy