Menu Search

Compression Latches - Wing Knob

In production

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability Mounting Hole Dimensions Handle Type Locking Type Material Finish Adjustable Grip Range View
$26.6782 - $29.5603 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$26.6782 - $29.5603 Request the lead time here
Die Cast Zinc Alloy
$28.7442 - $31.8496 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$11.8258 - $13.1034 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$22.3333 - $24.746 Request the lead time here
Die Cast Zinc Alloy
$28.2276 - $31.2771 Request the lead time here
Die Cast Zinc Alloy
  • of 3
Compression Cam Latch - CH751 Key; ; ;

3401120760E

Price Range
$29.5603 - $26.6782

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401120761E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120761E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401120730E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120060E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401120030E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401110761E

Price Range
$29.5603 - $26.6782

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - CH751 Key; ; ;

3401120759E

Price Range
$31.8496 - $28.7442

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ;

3403120061E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401120031E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120030E

Price Range
$13.1034 - $11.8258

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120730E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401120038E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120038E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3401120060E

Price Range
$24.746 - $22.3333

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm
Compression Cam Latch - ; ; ; ;

3403120734E

Price Range
$31.2771 - $28.2276

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Compression
    6.0 mm
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    26.0 mm