Menu Search

Concealed Hinges - Removable

In stock

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length Colour Finish Pin Length Body Material View
$3.6307 - $4.0229 Request the lead time here
9.0 mm
67.5 mm
Natural
Copper Plated
67.5 mm
Steel
$2.9498 - $3.2685 Request the lead time here
6.0 mm
51.5 mm
Natural
Copper Plated
51.5 mm
Steel
$2.496 - $2.7657 5 In stock
6.0 mm
51.5 mm
Natural
Copper Plated
51.5 mm
Steel
$2.9695 - $3.2903 Request the lead time here
5.0 mm
84.0 mm
Chrome
Zinc Plated
84.0 mm
Steel
$0.4991 - $0.553 982 In stock
6.0 mm
18.0 mm
Black
No Finish
18.0 mm
Steel
$2.9695 - $3.2903 Request the lead time here
5.0 mm
84.0 mm
Chrome
Zinc Plated
84.0 mm
Steel
$13.8563 - $25.5249 Request the lead time here
5.0 mm
84.0 mm
Chrome
Natural
84.0 mm
Stainless Steel
$1.3884 - $1.5384 Request the lead time here
3.5 mm
32.0 mm
Black
No Finish
5.5 mm
Nylon
Concealed Hinge - Maximum Rotation - 110 °; Overall Length - 67.5 mm | 2.657 in; Steel; Natural

18915E

Price Range
$4.0229 - $3.6307

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    67.5 mm
  • Pin Diameter
    9.0 mm
  • Pin Length
    67.5 mm
  • Body Material
    Steel
  • Full Material
    Steel
Concealed Hinge - Maximum Rotation - 110 °; Overall Length - 51.5 mm | 2.028 in; Steel; Natural

18912E

Price Range
$3.2685 - $2.9498

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    51.5 mm
  • Overall Width
    12.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    51.5 mm
  • Body Material
    Steel
Concealed Hinge - Maximum Rotation - 110 °; Overall Length - 51.5 mm | 2.028 in; Steel; Natural

18910E

Price Range
$2.7657 - $2.496

Stock Levels
5 In stock
Attributes
  • Overall Length
    51.5 mm
  • Overall Width
    10.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    51.5 mm
  • Body Material
    Steel
Concealed Hinge - Spring Loaded; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Chrome

289632002E

Price Range
$3.2903 - $2.9695

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    84.0 mm
  • Overall Width
    18.0 mm
  • Pin Diameter
    5.0 mm
  • Pin Length
    84.0 mm
  • Body Material
    Steel
Concealed Hinge - Overall Length - 18.0 mm | 0.709 in ; Removable ; Steel

32003192E

Price Range
$0.553 - $0.4991

Stock Levels
982 In stock
Attributes
  • Overall Length
    18.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    18.0 mm
  • Body Material
    Steel
  • Full Material
    Steel
Concealed Hinge - Overall Length - 84.0 mm | 3.307 in; 360 °; Steel; Chrome

289632001E

Price Range
$3.2903 - $2.9695

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    84.0 mm
  • Overall Width
    18.0 mm
  • Pin Diameter
    5.0 mm
  • Pin Length
    84.0 mm
  • Body Material
    Steel
Concealed Hinge - Overall Length - 84.0 mm | 3.307 in; 135 °; Stainless Steel; Chrome

289402002E

Price Range
$25.5249 - $13.8563

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    84.0 mm
  • Overall Width
    18.0 mm
  • Pin Diameter
    5.0 mm
  • Pin Length
    84.0 mm
  • Body Material
    Stainless Steel
Concealed Hinge - Overall Length - 32.0 mm | 1.26 in; 110 °; Nylon; Black

389

Price Range
$1.5384 - $1.3884

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    32.0 mm
  • Pin Diameter
    3.5 mm
  • Pin Length
    5.5 mm
  • Body Material
    Nylon
  • Hinge Type
    Spring Loaded Pin Hinge