Menu Search

Concealed Hinges - Screw-on

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability Mounting Orientation Latch Material Overall Leaf Length Overall Width View
$9.5573 - $10.5898 Request the lead time here
Universal
Steel
34.0 mm
32.5 mm
$5.4102 - $5.9947 Request the lead time here
Right & Left handed
Steel
65.0 mm
39.0 mm
$10.9992 - $12.1875 Request the lead time here
Stainless Steel
75.0 mm
23.7 mm
$2.0204 - $2.2387 Request the lead time here
Steel
40.0 mm
42.0 mm
$2.0307 - $2.25 Request the lead time here
Steel
60.0 mm
14.5 mm
$1.5975 - $1.7701 Request the lead time here
Steel
40.0 mm
37.0 mm
$0.7906 - $0.876 Request the lead time here
Right Handed
Steel
62.0 mm
20.0 mm
$0.9026 - $1.0001 Request the lead time here
Left Handed
Steel
94.0 mm
14.5 mm
$5.2539 - $5.8215 Request the lead time here
Stainless Steel
90.0 mm
23.5 mm
$3.0436 - $3.3725 Request the lead time here
Zinc Alloy
75.0 mm
28.0 mm
$1.2674 - $1.4043 Request the lead time here
Steel
60.0 mm
22.5 mm
$1.6993 - $1.8828 Request the lead time here
Steel
55.5 mm
50.0 mm
$2.1817 - $2.1817 Request the lead time here
Aluminium
49.0 mm
41.5 mm
$2.5181 - $2.7902 Request the lead time here
Zinc Alloy
49.5 mm
43.0 mm
$5.7132 - $6.3304 Request the lead time here
Right & Left handed
Steel
65.0 mm
32.5 mm
$2.5844 - $2.8636 Request the lead time here
Zinc Alloy
75.0 mm
20.5 mm
$5.2556 - $5.8234 Request the lead time here
Zinc Alloy
54.0 mm
22.5 mm
$1.7266 - $1.9132 Request the lead time here
Steel
60.0 mm
14.5 mm
$0.9026 - $1.0001 Request the lead time here
Right Handed
Steel
94.0 mm
14.5 mm
$5.54 - $6.1386 Request the lead time here
Universal
Steel
65.0 mm
32.5 mm
  • of 4
N/A - Overall Leaf Length - 34.0 mm | 1.339 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ;

496687

Price Range
$10.5898 - $9.5573

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    21.0 mm
  • Overall Leaf Length
    34.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Grey
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395633E

Price Range
$5.9947 - $5.4102

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw On; Stainless Steel; Natural

20043353

Price Range
$12.1875 - $10.9992

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.8 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    23.7 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; Silver

20035990

Price Range
$2.2387 - $2.0204

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    48.0 mm
  • Overall Width
    42.0 mm
  • Colour
    Silver
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036058

Price Range
$2.25 - $2.0307

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    14.5 mm
  • Colour
    Silver
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw On; Steel; Silver

20036010

Price Range
$1.7701 - $1.5975

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    37.0 mm
  • Colour
    Silver
Corner Hinge - Hidden Pin; Overall Leaf Length - 62.0 mm | 2.441 in; Screw/Weld; Steel; White

20036201

Price Range
$0.876 - $0.7906

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    62.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    20.0 mm
  • Colour
    White
Corner Hinge - Hidden Pin; Overall Leaf Length - 94.0 mm | 3.701 in; Screw/Weld; Steel; White

20036263

Price Range
$1.0001 - $0.9026

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    94.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    14.5 mm
  • Colour
    White
Corner Hinge - Concealed; Overall Leaf Length - 90.0 mm | 3.543 in; Screw On; Stainless Steel; Natural

20043414

Price Range
$5.8215 - $5.2539

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw/Weld; Zinc Alloy; Black

20035860

Price Range
$3.3725 - $3.0436

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    28.0 mm
  • Colour
    Black
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw/Weld; Steel; Natural

20036089

Price Range
$1.4043 - $1.2674

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 55.5 mm | 2.185 in; Screw/Weld; Steel; White

20036102

Price Range
$1.8828 - $1.6993

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    55.5 mm
  • Overall Length
    55.5 mm
  • Overall Width
    50.0 mm
  • Colour
    White
Corner Hinge - Concealed; Overall Leaf Length - 49.0 mm | 1.929 in; Screw/Weld; Aluminium; White

20036119

Price Range
$2.1817 - $2.1817

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    49.0 mm
  • Overall Length
    69.0 mm
  • Overall Width
    41.5 mm
  • Colour
    White
Corner Hinge - Hidden Pin; Overall Leaf Length - 49.5 mm | 1.949 in; Screw On; Zinc Alloy; Black

20036324

Price Range
$2.7902 - $2.5181

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    49.5 mm
  • Overall Length
    60.1 mm
  • Overall Width
    43.0 mm
  • Colour
    Black
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 32.5 mm | 1.28 in; Natural

395632E

Price Range
$6.3304 - $5.7132

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw/Weld; Zinc Alloy; Black

20035884

Price Range
$2.8636 - $2.5844

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    20.5 mm
  • Colour
    Black
Corner Hinge - Concealed; Overall Leaf Length - 54.0 mm | 2.126 in; Screw/Weld; Zinc Alloy; Black

20035983

Price Range
$5.8234 - $5.2556

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    54.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Colour
    Black
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw On; Steel; Silver

20036065

Price Range
$1.9132 - $1.7266

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    14.5 mm
  • Colour
    Silver
Corner Hinge - Hidden Pin; Overall Leaf Length - 94.0 mm | 3.701 in; Screw/Weld; Steel; White

20036256

Price Range
$1.0001 - $0.9026

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    94.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    14.5 mm
  • Colour
    White
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 32.5 mm | 1.28 in; Natural

395631E

Price Range
$6.1386 - $5.54

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Natural