Menu Search

Concealed Hinges - Screw-on

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability Mounting Orientation Latch Material Overall Leaf Length Overall Width View
$9.0431 - $10.02 1 In stock
35.6 mm
$9.5573 - $10.5898 Request the lead time here
Universal
Steel
34.0 mm
32.5 mm
$14.6617 - $27.0086 50 In stock
65.0 mm
23.5 mm
$3.4071 - $3.7751 Request the lead time here
31.8 mm
16.0 mm
$2.4238 - $2.6856 Request the lead time here
31.8 mm
16.0 mm
79540E $13.2963 - $14.7327 Request the lead time here
65.0 mm
32.5 mm
$5.2446 - $5.8112 Request the lead time here
60.0 mm
18.0 mm
$2.3255 - $2.5767 Request the lead time here
31.8 mm
16.0 mm
79563E $5.7709 - $6.3943 Request the lead time here
65.0 mm
32.5 mm
$3.5318 - $3.9133 Request the lead time here
31.8 mm
16.0 mm
$8.9986 - $9.9707 Request the lead time here
65.0 mm
39.0 mm
$8.9986 - $9.9707 Request the lead time here
65.0 mm
39.0 mm
$5.549 - $6.1485 Request the lead time here
Stainless Steel
88.0 mm
24.0 mm
$2.6943 - $2.9854 Request the lead time here
Steel
40.0 mm
32.2 mm
$3.1805 - $3.5241 Request the lead time here
Zinc Alloy
72.5 mm
29.5 mm
$2.7533 - $3.0508 Request the lead time here
Steel
98.5 mm
30.0 mm
$3.331 - $3.6909 Request the lead time here
Steel
76.0 mm
31.0 mm
$5.7132 - $6.3304 Request the lead time here
Right & Left handed
Steel
65.0 mm
39.0 mm
$7.4193 - $8.2208 Request the lead time here
Stainless Steel
126.0 mm
20.0 mm
$2.0965 - $2.323 Request the lead time here
Steel
70.0 mm
22.8 mm
  • of 4
Concealed Hinge - ; Overall Width - 35.6 mm | 1.402 in; Black

394E

Price Range
$10.02 - $9.0431

Stock Levels
1 In stock
Attributes
  • Leaf Thickness
    20.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Colour
    Black
  • Commodity Code
    3926909790
N/A - Overall Leaf Length - 34.0 mm | 1.339 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ;

496687

Price Range
$10.5898 - $9.5573

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    21.0 mm
  • Overall Leaf Length
    34.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Colour
    Grey
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

695402E

Price Range
$27.0086 - $14.6617

Stock Levels
50 In stock
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    23.5 mm
  • Commodity Code
    7326909890
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289401001E

Price Range
$3.7751 - $3.4071

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Commodity Code
    7318190090
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289631001E

Price Range
$2.6856 - $2.4238

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Commodity Code
    7326909890
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

79540E

Price Range
$14.7327 - $13.2963

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Commodity Code
    8302100090
Concealed Hinge - ; Overall Leaf Length - 60.0 mm | 2.362 in; ; ;

289402001E

Price Range
$5.8112 - $5.2446

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    18.0 mm
  • Commodity Code
    7326909890
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289631002E

Price Range
$2.5767 - $2.3255

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Commodity Code
    7326909890
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

79563E

Price Range
$6.3943 - $5.7709

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Commodity Code
    7907000090
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289401002E

Price Range
$3.9133 - $3.5318

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Commodity Code
    7326909890
Concealed Hinge - ; Overall Leaf Length - 65.0 mm | 2.559 in; ; ;

395403E

Price Range
$9.9707 - $8.9986

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Commodity Code
    7326909890
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in;

395404E

Price Range
$9.9707 - $8.9986

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Commodity Code
    7326909890
Corner Hinge - Concealed; Overall Leaf Length - 88.0 mm | 3.465 in; Screw On; Stainless Steel; Natural

20043384

Price Range
$6.1485 - $5.549

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Leaf Length
    88.0 mm
  • Overall Length
    92.0 mm
  • Overall Width
    24.0 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw/Weld; Steel; White

20036003

Price Range
$2.9854 - $2.6943

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    19.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    47.5 mm
  • Overall Width
    32.2 mm
Corner Hinge - Concealed; Overall Leaf Length - 72.5 mm | 2.854 in; Screw/Weld; Zinc Alloy; Black

20035976

Price Range
$3.5241 - $3.1805

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    72.5 mm
  • Overall Length
    72.5 mm
  • Overall Width
    29.5 mm
  • Colour
    Black
Corner Hinge - Concealed; Overall Leaf Length - 98.5 mm | 3.878 in; Screw/Weld; Steel; White

20036157

Price Range
$3.0508 - $2.7533

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    98.5 mm
  • Overall Length
    98.5 mm
  • Overall Width
    30.0 mm
  • Colour
    White
Corner Hinge - Concealed; Overall Leaf Length - 76.0 mm | 2.992 in; Screw On; Steel; Natural

20036171

Price Range
$3.6909 - $3.331

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    21.0 mm
  • Overall Leaf Length
    76.0 mm
  • Overall Length
    76.0 mm
  • Overall Width
    31.0 mm
  • Colour
    Natural
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 39.0 mm | 1.535 in; Natural

395634E

Price Range
$6.3304 - $5.7132

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    39.0 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 126.0 mm | 4.961 in; Screw On; Stainless Steel; Natural

20043407

Price Range
$8.2208 - $7.4193

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Leaf Length
    126.0 mm
  • Overall Length
    126.0 mm
  • Overall Width
    20.0 mm
  • Colour
    Natural
Corner Hinge - Concealed; Overall Leaf Length - 70.0 mm | 2.756 in; Screw/Weld; Steel; White

20036041

Price Range
$2.323 - $2.0965

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    70.0 mm
  • Overall Length
    92.7 mm
  • Overall Width
    22.8 mm
  • Colour
    White