Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Latch Material | Overall Leaf Length | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $2.5844 - $2.8636 | Request the lead time here |
|
Zinc Alloy
|
2.953 in
75.0 mm
|
0.807 in
20.5 mm
|
||
| $5.2556 - $5.8234 | Request the lead time here |
|
Zinc Alloy
|
2.126 in
54.0 mm
|
0.886 in
22.5 mm
|
||
| $1.7266 - $1.9132 | Request the lead time here |
|
Steel
|
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
||
| $0.9026 - $1.0001 | Request the lead time here |
Right Handed
|
Steel
|
3.701 in
94.0 mm
|
0.571 in
14.5 mm
|
||
| $9.9724 - $11.0498 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
2.559 in
65.0 mm
|
1.28 in
32.5 mm
|
||
| $7.4193 - $8.2208 | Request the lead time here |
|
Stainless Steel
|
4.961 in
126.0 mm
|
0.787 in
20.0 mm
|
||
| $2.0965 - $2.323 | Request the lead time here |
|
Steel
|
2.756 in
70.0 mm
|
0.898 in
22.8 mm
|
||
| $1.8438 - $2.043 | Request the lead time here |
|
Steel
|
2.205 in
56.0 mm
|
2.008 in
51.0 mm
|
||
| $1.6993 - $1.8828 | Request the lead time here |
|
Steel
|
2.185 in
55.5 mm
|
1.969 in
50.0 mm
|
||
| $2.5181 - $2.7902 | Request the lead time here |
|
Zinc Alloy
|
1.949 in
49.5 mm
|
1.693 in
43.0 mm
|
||
| $3.691 - $4.0898 | Request the lead time here |
|
Steel
|
3.543 in
90.0 mm
|
0.925 in
23.5 mm
|
||
| $3.1946 - $3.5397 | Request the lead time here |
|
Zinc Alloy
|
1.89 in
48.0 mm
|
0.701 in
17.8 mm
|
||
| $4.4475 - $4.9279 | Request the lead time here |
|
Steel
|
2.362 in
60.0 mm
|
1.437 in
36.5 mm
|
||
| $1.5107 - $1.6739 | Request the lead time here |
|
Zinc Alloy
|
1.89 in
48.0 mm
|
0.701 in
17.8 mm
|
||
| $0.8919 - $0.9883 | Request the lead time here |
|
Steel
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| $2.2889 - $2.5362 | Request the lead time here |
|
Steel
|
3.543 in
90.0 mm
|
0.925 in
23.5 mm
|
||
| $5.7132 - $6.3304 | Request the lead time here |
Right & Left handed
|
Steel
|
2.559 in
65.0 mm
|
1.535 in
39.0 mm
|
||
| $3.2519 - $3.6032 | Request the lead time here |
|
Steel
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
||
| $0.803 - $0.8898 | Request the lead time here |
Left Handed
|
Steel
|
2.48 in
63.0 mm
|
0.886 in
22.5 mm
|
||
| $4.0105 - $4.4437 | Request the lead time here |
|
Steel
|
1.634 in
41.5 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue