Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Offset Distance | Overall Leaf Length | Body Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $8.6381 - $9.5713 | Request the lead time here |
0.945 in
24.0 mm
|
2.362 in
60.0 mm
|
Stainless Steel
|
1.496 in
38.0 mm
|
||
| $13.9386 - $25.6765 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
0.886 in
22.5 mm
|
||
| $7.4064 - $8.2065 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
1.28 in
32.5 mm
|
||
| $5.54 - $6.1386 | Request the lead time here |
0.945 in
24.0 mm
|
2.362 in
60.0 mm
|
Steel
|
1.496 in
38.0 mm
|
||
| $6.5121 - $7.2157 | Request the lead time here |
0.787 in
20.0 mm
|
2.362 in
60.0 mm
|
Stainless Steel
|
1.496 in
38.0 mm
|
||
| $3.7212 - $4.1232 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
1.496 in
38.0 mm
|
||
| $17.3452 - $31.9519 | Request the lead time here |
0.945 in
24.0 mm
|
2.362 in
60.0 mm
|
Stainless Steel
|
1.28 in
32.5 mm
|
||
| 295632E | $11.8942 - $21.9104 | 9 In stock |
0.945 in
24.0 mm
|
2.362 in
60.0 mm
|
Steel
|
1.28 in
32.5 mm
|
|
| $4.8372 - $5.3598 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
1.28 in
32.5 mm
|
||
| $4.588 - $5.0836 | Request the lead time here |
|
2.362 in
60.0 mm
|
|
0.886 in
22.5 mm