Menu Search

Conical Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
$8.3543 - $9.2568 Request the lead time here
5.5 mm
11.39 N
0.8 mm
12.2 mm
$7.848 - $8.6957 Request the lead time here
8.7 mm
3.74 N
0.7 mm
15.2 mm
$8.5247 - $9.4457 Request the lead time here
9.5 mm
6.81 N
0.8 mm
15.2 mm
$8.3543 - $9.2568 Request the lead time here
5.3 mm
12.81 N
0.8 mm
11.9 mm
$8.8181 - $9.7707 Request the lead time here
8.7 mm
9.07 N
0.9 mm
18.3 mm
$8.3543 - $9.2568 Request the lead time here
4.8 mm
22.33 N
1.0 mm
12.2 mm
$8.734 - $9.6777 Request the lead time here
8.7 mm
11.74 N
1.0 mm
18.3 mm
$8.734 - $9.6777 Request the lead time here
9.5 mm
10.90 N
1.0 mm
18.3 mm
$8.3543 - $9.2568 Request the lead time here
5.5 mm
8.58 N
0.7 mm
12.2 mm
$10.4284 - $11.555 Request the lead time here
7.9 mm
11.65 N
1.0 mm
15.2 mm
$8.6075 - $9.5374 Request the lead time here
6.4 mm
27.09 N
1.1 mm
15.2 mm
$8.1012 - $8.9764 Request the lead time here
7.1 mm
6.81 N
0.7 mm
12.2 mm
$8.3543 - $9.2568 Request the lead time here
4.0 mm
15.21 N
0.8 mm
12.2 mm
$8.6075 - $9.5374 Request the lead time here
7.1 mm
19.35 N
1.1 mm
15.2 mm
$9.3671 - $10.379 Request the lead time here
12.0 mm
66.05 N
1.7 mm
23.9 mm
$8.6075 - $9.5374 Request the lead time here
5.5 mm
20.28 N
1.0 mm
15.2 mm
$9.2769 - $10.2791 Request the lead time here
11.1 mm
17.26 N
1.2 mm
24.8 mm
$8.3543 - $9.2568 Request the lead time here
6.4 mm
10.54 N
0.8 mm
12.2 mm
$8.6075 - $9.5374 Request the lead time here
5.5 mm
12.10 N
0.9 mm
15.2 mm
$8.6075 - $9.5374 Request the lead time here
6.4 mm
15.88 N
1.0 mm
15.2 mm
  • of 5
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 2.39 Nmm

1217939

Price Range
$9.2568 - $8.3543

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.39 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 0.29 Nmm

1217947

Price Range
$8.6957 - $7.848

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    3.74 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 1.07 Nmm

1217953

Price Range
$9.4457 - $8.5247

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    6.81 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 2.02 Nmm

1217940

Price Range
$9.2568 - $8.3543

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.81 N
  • Maximum Outside Diameter
    11.9 mm
  • Minimum Outside Diameter
    5.3 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 31.8 mm | 1.252 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 0.57 Nmm

1217970

Price Range
$9.7707 - $8.8181

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.07 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 7.9 mm | 0.311 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 5.63 Nmm

1217945

Price Range
$9.2568 - $8.3543

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    22.33 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    4.8 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 0.93 Nmm

1217973

Price Range
$9.6777 - $8.734

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.74 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 1.37 Nmm

1217976

Price Range
$9.6777 - $8.734

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.90 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 1.35 Nmm

1217936

Price Range
$9.2568 - $8.3543

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.58 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 2.45 Nmm

1217959

Price Range
$11.555 - $10.4284

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.65 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 5.69 Nmm

1217967

Price Range
$9.5374 - $8.6075

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    27.09 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 7.9 mm | 0.311 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 1.71 Nmm

1217934

Price Range
$8.9764 - $8.1012

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    6.81 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 1.91 Nmm

1217941

Price Range
$9.2568 - $8.3543

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.21 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    4.0 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 4.06 Nmm

1217965

Price Range
$9.5374 - $8.6075

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    19.35 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.7 mm | 0.067 in, Spring Rate: 8.32 Nmm

1218024

Price Range
$10.379 - $9.3671

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    66.05 N
  • Maximum Outside Diameter
    23.9 mm
  • Minimum Outside Diameter
    12.0 mm
  • Wire Diameter
    1.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 2.55 Nmm

1217964

Price Range
$9.5374 - $8.6075

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    20.28 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 38.1 mm | 1.5 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 0.91 Nmm

1218012

Price Range
$10.2791 - $9.2769

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.26 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 7.9 mm | 0.311 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 2.66 Nmm

1217938

Price Range
$9.2568 - $8.3543

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.54 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 1.27 Nmm

1217958

Price Range
$9.5374 - $8.6075

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 2.00 Nmm

1217961

Price Range
$9.5374 - $8.6075

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.88 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel