Menu Search

Conical Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
$8.6903 - $9.6291 Request the lead time here
6.4 mm
18.10 N
1.0 mm
15.2 mm
$8.734 - $9.6777 Request the lead time here
9.5 mm
9.74 N
1.0 mm
18.3 mm
$8.734 - $9.6777 Request the lead time here
8.7 mm
25.49 N
1.2 mm
18.3 mm
$11.0417 - $12.2346 Request the lead time here
11.1 mm
10.45 N
1.1 mm
21.6 mm
$9.1138 - $10.0984 Request the lead time here
9.5 mm
39.41 N
1.5 mm
21.6 mm
$9.1138 - $10.0984 Request the lead time here
7.9 mm
44.48 N
1.5 mm
21.6 mm
$9.3671 - $10.379 Request the lead time here
11.1 mm
38.21 N
1.6 mm
24.8 mm
$8.734 - $9.6777 Request the lead time here
9.5 mm
17.30 N
1.1 mm
18.3 mm
$9.1138 - $10.0984 Request the lead time here
9.5 mm
12.01 N
1.1 mm
21.6 mm
$9.1138 - $10.0984 Request the lead time here
11.1 mm
14.59 N
1.1 mm
21.6 mm
$11.3484 - $12.5745 Request the lead time here
14.2 mm
14.63 N
1.2 mm
24.8 mm
$9.3671 - $10.379 Request the lead time here
11.1 mm
45.68 N
1.7 mm
24.8 mm
$9.3671 - $10.379 Request the lead time here
9.5 mm
50.89 N
1.7 mm
24.8 mm
$8.734 - $9.6777 Request the lead time here
7.1 mm
45.01 N
1.4 mm
18.3 mm
$9.2769 - $10.2791 Request the lead time here
14.2 mm
21.48 N
1.4 mm
24.8 mm
$7.848 - $8.6957 Request the lead time here
8.7 mm
5.25 N
0.7 mm
15.2 mm
$8.1012 - $8.9764 Request the lead time here
7.1 mm
6.81 N
0.7 mm
12.2 mm
$8.3543 - $9.2568 Request the lead time here
4.0 mm
15.21 N
0.8 mm
12.2 mm
$7.848 - $8.6957 Request the lead time here
8.7 mm
3.74 N
0.7 mm
15.2 mm
$8.6075 - $9.5374 Request the lead time here
7.1 mm
19.35 N
1.1 mm
15.2 mm
  • of 5
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 2.85 Nmm

1217963

Price Range
$9.6291 - $8.6903

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 1.02 Nmm

1217972

Price Range
$9.6777 - $8.734

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.74 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 4.01 Nmm

1217986

Price Range
$9.6777 - $8.734

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    25.49 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 0.82 Nmm

1217991

Price Range
$12.2346 - $11.0417

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.45 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.5 mm | 0.059 in, Spring Rate: 4.97 Nmm

1218004

Price Range
$10.0984 - $9.1138

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    39.41 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.5 mm | 0.059 in, Spring Rate: 4.67 Nmm

1218005

Price Range
$10.0984 - $9.1138

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    44.48 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.6 mm | 0.063 in, Spring Rate: 4.01 Nmm

1218020

Price Range
$10.379 - $9.3671

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    38.21 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 2.72 Nmm

1217982

Price Range
$9.6777 - $8.734

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.30 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 31.8 mm | 1.252 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 0.76 Nmm

1217992

Price Range
$10.0984 - $9.1138

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.01 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 1.15 Nmm

1217995

Price Range
$10.0984 - $9.1138

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.59 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 1.15 Nmm

1218010

Price Range
$12.5745 - $11.3484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.63 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.7 mm | 0.067 in, Spring Rate: 5.75 Nmm

1218022

Price Range
$10.379 - $9.3671

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    45.68 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.7 mm | 0.067 in, Spring Rate: 5.34 Nmm

1218023

Price Range
$10.379 - $9.3671

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    50.89 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.4 mm | 0.055 in, Spring Rate: 7.09 Nmm

1217989

Price Range
$9.6777 - $8.734

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    45.01 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.4 mm | 0.055 in, Spring Rate: 2.25 Nmm

1218013

Price Range
$10.2791 - $9.2769

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.48 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 0.55 Nmm

1217950

Price Range
$8.6957 - $7.848

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    5.25 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 7.9 mm | 0.311 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 1.71 Nmm

1217934

Price Range
$8.9764 - $8.1012

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    6.81 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 1.91 Nmm

1217941

Price Range
$9.2568 - $8.3543

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.21 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    4.0 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 0.29 Nmm

1217947

Price Range
$8.6957 - $7.848

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    3.74 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 4.06 Nmm

1217965

Price Range
$9.5374 - $8.6075

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    19.35 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel