Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $9.3671 - $10.379 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
27.09 N
27.09 N
|
|
0.055 in
1.4 mm
|
0.976 in
24.8 mm
|
||
| $9.3671 - $10.379 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
37.67 N
37.67 N
|
|
0.059 in
1.5 mm
|
0.976 in
24.8 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
15.30 N
15.30 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
28.73 N
28.73 N
|
|
0.047 in
1.2 mm
|
0.72 in
18.3 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
18.95 N
18.95 N
|
|
0.047 in
1.2 mm
|
0.85 in
21.6 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
37.81 N
37.81 N
|
|
0.055 in
1.4 mm
|
0.85 in
21.6 mm
|
||
| $9.2769 - $10.2791 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
30.60 N
30.60 N
|
|
0.055 in
1.4 mm
|
0.976 in
24.8 mm
|
||
| $9.3671 - $10.379 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
74.95 N
74.95 N
|
|
0.075 in
1.9 mm
|
0.976 in
24.8 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
14.46 N
14.46 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
13.70 N
13.70 N
|
|
0.043 in
1.1 mm
|
0.85 in
21.6 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.5 in
12.7 mm
|
|
17.97 N
17.97 N
|
|
0.047 in
1.2 mm
|
0.85 in
21.6 mm
|
||
| $11.0417 - $12.2346 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
66.05 N
66.05 N
|
|
0.067 in
1.7 mm
|
0.85 in
21.6 mm
|
||
| $9.2769 - $10.2791 | Request the lead time here |
|
0.5 in
12.7 mm
|
|
28.65 N
28.65 N
|
|
0.059 in
1.5 mm
|
0.976 in
24.8 mm
|
||
| $9.3671 - $10.379 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
71.66 N
71.66 N
|
|
0.071 in
1.8 mm
|
0.976 in
24.8 mm
|
||
| $8.734 - $9.6777 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
18.64 N
18.64 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.516 in
13.1 mm
|
|
13.34 N
13.34 N
|
|
0.043 in
1.1 mm
|
0.835 in
21.2 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
25.26 N
25.26 N
|
|
0.047 in
1.2 mm
|
0.85 in
21.6 mm
|
||
| $9.1138 - $10.0984 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
54.35 N
54.35 N
|
|
0.063 in
1.6 mm
|
0.85 in
21.6 mm
|
||
| $9.3671 - $10.379 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
44.57 N
44.57 N
|
|
0.063 in
1.6 mm
|
0.961 in
24.4 mm
|
||
| $9.5081 - $10.5352 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
3.25 N
3.25 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm